ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Power Management Switch ICs for PCs and Digital Consumer Products

ROHM power management switch ICs integrate a low ON-resistance MOSFET and multiple protection circuits on a single chip,resulting in low loss, high efficiency, and stable, reliable operation-all on a single chip. Ideal for power management in USB memory sticks, expansion modules for PCs, and other digital devices.


Power Management Switch ICs for PCs and Digital Consumer Products

Broad Lineup Power Management Switch ICs for PCs and Digital Consumer Products

Series Selection lineup lineup  

Power Management Switch ICs for PCs and Digital Consumer Products

Part No. Supply
Voltage
(V)
Current
consumption
(μA)
ON Resistance
(mΩ)
CH control
input
logic
over current
detect
(A)
Output turn
on time
(ms)
Pin
compatible
Thermal
shut down
Flag output
delay at
over current
(ms)
Package Size Package RoHS Distribution
Inventory
Reset
BD6538G 2.7 to 5.5 110 150 1 H Active 0.5 / 1.0 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
BD2220G 2.7 to 5.5 110 160 1 H Active 0.5 / 1.0 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
BD2221G 2.7 to 5.5 110 160 1 L Active 0.5 / 1.0 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
BD2224G 2.7 to 5.5 110 150 1 H Active 0.55 / 1.0 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
BD2225G 2.7 to 5.5 110 150 1 L Active 0.55 / 1.0 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
BD2226G 2.7 to 5.5 110 150 1 H Active 0.75 / 1.35 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
BD2227G 2.7 to 5.5 110 150 1 L Active 0.75 / 1.35 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
*BD2230G 2.7 to 5.5 110 100 1 H Active 0.85 / 1.15 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
NEW
BD2232G
2.7 to 5.5 110 100 1 H Active 1.15 / 1.4 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
NEW
BD2233G
2.7 to 5.5 110 100 1 L Active 1.15 / 1.4 1.0 - Recovery 15 2.9x2.8x1.15 SSOP5 Yes
BD2055AFJ 2.7 to 5.5 90 80 1 H Active 0.3 / 0.8 1.2 Yes Recovery - 4.9x6.0x1.55 SOP-J8 Yes
BD2045AFJ 2.7 to 5.5 90 80 1 L Active 0.3 / 0.8 1.2 Yes Recovery - 4.9x6.0x1.55 SOP-J8 Yes
BD6519FJ 3.0 to 5.5 90 100 1 L Active 0.7 /1.6 1.0 - Recovery 2.5 4.9x6.0x1.55 SOP-J8 Yes
BD2051AFJ 2.7 to 5.5 90 80 1 H Active 0.7 /1.6 1.2 Yes Recovery - 4.9x6.0x1.55 SOP-J8 Yes
BD2041AFJ 2.7 to 5.5 90 80 1 L Active 0.7 /1.6 1.2 Yes Recovery - 4.9x6.0x1.55 SOP-J8 Yes
BD82001FVJ 2.7 to 5.5 110 70 1 H Active 1.0 / 2.0 0.8 Yes Recovery 15 3.0x4.9x0.95 TSSOP-B8J Yes
BD82000FVJ 2.7 to 5.5 110 70 1 L Active 1.0 / 2.0 0.8 Yes Recovery 15 3.0x4.9x0.95 TSSOP-B8J Yes
BD2065AFJ 2.7 to 5.5 90 80 1 H Active 1.1 / 2.3 1.2 Yes Recovery 2.5 4.9x6.0x1.55 SOP-J8 Yes
BD2061AFJ 2.7 to 5.5 90 80 1 L Active 1.1 / 2.3 1.2 Yes Recovery 2.5 4.9x6.0x1.55 SOP-J8 Yes
BD82065FVJ 2.7 to 5.5 110 70 1 H Active 1.5 / 3.0 0.8 Yes Recovery 15 3.0x4.9x0.95 TSSOP-B8J Yes
BD82061FVJ 2.7 to 5.5 110 70 1 L Active 1.5 / 3.0 0.8 Yes Recovery 15 3.0x4.9x0.95 TSSOP-B8J Yes
BD2056AFJ 2.7 to 5.5 110 100 2 H Active 0.3 / 0.9 1.8 Yes Recovery - 4.9x6.0x1.55 SOP-J8 Yes
BD2046AFJ 2.7 to 5.5 110 100 2 L Active 0.3 / 0.9 1.8 Yes Recovery - 4.9x6.0x1.55 SOP-J8 Yes
BD6512F 3.0 to 5.5 85 100 2 H Active 1.25 / 2.2 1.5 - Latch Type - 5.0x6.2x1.61 SOP8 Yes
BD6513F 3.0 to 5.5 85 100 2 L Active 1.25 / 2.2 1.5 - Latch Type - 5.0x6.2x1.61 SOP8 Yes
BD6516F 3.0 to 5.5 100 110 2 H Active 1.2 / 2.5 1.5 - Recovery 1 5.0x6.2x1.61 SOP8 Yes
BD6517F 3.0 to 5.5 100 110 2 L Active 1.2 / 2.5 1.5 - Recovery 1 5.0x6.2x1.61 SOP8 Yes
BD2052AFJ 2.7 to 5.5 110 100 2 H Active 0.7 / 1.8 1.8 Yes Recovery - 4.9x6.0x1.55 SOP-J8 Yes
BD2042AFJ 2.7 to 5.5 110 100 2 L Active 0.7 / 1.8 1.8 Yes Recovery - 4.9x6.0x1.55 SOP-J8 Yes
BD2066FJ 2.7 to 5.5 130 80 2 H Active 1.5 / 3.0 0.8 Yes Recovery 15 4.9x6.0x1.55 SOP-J8 Yes
BD2062FJ 2.7 to 5.5 130 80 2 L Active 1.5 / 3.0 0.8 Yes Recovery 15 4.9x6.0x1.55 SOP-J8 Yes
BD6524HFV 3.0 to 5.5 50 200 1 H Active - 0.4 - - - 1.6x3.0x0.75 HVSOF6 Yes
BD6528HFV 2.7 to 4.5 20 110 1 H Active - 0.5 - - - 1.6x3.0x0.75 HVSOF6 Yes
BD6529GUL 2.7 to 4.5 20 100 1 H Active - 0.5 - - - 1.0x1.5x0.55 VCSP50L1(BD6529GUL) Yes
BD2200GUL 2.7 to 5.5 20 100 1 H Active - 1.0 - - - 1.0x1.5x0.55 VCSP50L1(BD2200GUL) Yes
NEW
BD2201GUL
2.7 to 5.5 20 100 1 H Active - 1.0 - - - 1.0x1.5x0.55 VCSP50L1(BD2201GUL) Yes
BD2202G 2.7 to 3.6 70 150 1 H Active - 1.2 - Recovery - 2.9x2.8x1.15 SSOP5 Yes
BD2206G 2.7 to 3.6 70 150 1 H Active 0.8 / 1.6 1.2 - Recovery - 2.9x2.8x1.15 SSOP5 Yes
BD6520F 3.0 to 5.5 110 50 1 H Active - 2.0 - Latch Type - 5.0x6.2x1.61 SOP8 Yes
BD6522F 3.0 to 5.5 110 50 1 H Active - 1.0 - Latch Type - 5.0x6.2x1.61 SOP8 Yes
BD2270HFV 2.7 to 5.5 50 - 1 H Active - 0.13 - - - 1.6x1.6x0.6 HVSOF5 Yes

* Under development

 

Power Management
Switch ICs for PCs and
Digital Consumer Products

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.