ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Power Switch ICs for ExpressCard

ROHM offers a lineup of power switch ICs compatible with the ExpressCardTM standard that are capable of power management using a single chip. 

RoHM'SPower Management Switch ICs for PCs and Digital Consumer Products

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Standard Package Type with Delay Flag Output Function
Power Package Type with Delay Flag Output Function
Standard Package Type
Standard Package Type
Small Package Type
Small Package Type


Block Diagram

Board

Expanded
 

Features

3ch power switch and management functions designed for "ExpressCardTM" PC cards

Management functions, protection circuits, and a 3ch power switch are integrated into a single chip. Features include low ON resistance for lower conversion loss along with card removal and power supply/chipset standby notification, making them ideal for ExpressCardTM interfaces compatible with PCMCIA.

 
Expanded
First in the world to obtain a Compliance ID
Soft start function prevents inrush current
Built-in discharge circuit quickly shuts card OFF
Status monitoring function reduces chipset load





Power Switch ICs for ExpressCardTM

Part No. Input Voltage
(V)
Number of
output channels
(ch)
ON resistance
(mΩ)
Output current
(A)
NRCS
(soft start)
Thermal shut down UVLO Package RoHS Distribution
Inventory
Reset
BD4153FV 3.3 3 35 1.3 Variable Recovery Yes SSOP-B24 Yes
BD4153EFV 3.3 3 35 1.3 Variable Recovery Yes HTSSOP-B24 Yes
BD4154FV 3.3 3 42 1.3 Fixed Recovery Yes SSOP-B20 Yes
BD4155FV 3.3 3 42 1.3 Fixed Recovery Yes SSOP-B20 Yes
BD4156MUV 3.3 3 42 1.3 Fixed Recovery Yes VQFN020V4040 Yes
NEW
BD4157MUV
3.3 3 50 1.3 Fixed Recovery Yes VQFN020V4040 Yes

 

Power Management
Switch ICs for PCs and
Digital Consumer Products

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.