ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Charge Protection ICs with Built-in FET

ROHM charge protection ICs for portable devices provide up to 28V voltage resistance and integrate multiple protection circuits, including overvoltage lockout, overcurrent limiter, undervoltage malfunction prevention, startup delay, and status flag.


RoHM'SCharge Protection ICs with Built-in FET

Broad Lineup Charge Protection ICs with Built-in FET

lineup  


Selection1

Standard Protection Type

Expanded

  • Built-in 28V overvoltage protection circuit
  • Low current consumption: 45µA
  • Built-in low ON-resistance FET (125mΩ)
Selection2

Negative Voltage Protection Type

Expanded

  • ±30V overvoltage and reverse polarity protection
  • Low current consumption: 35µA
  • Low ON-resistance FET built in (250mΩ)
Series DetailsSeries Lineup
Series DetailsSeries Lineup


Charge Protection ICs
with Built-in FET

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.