ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Charge Protection ICs with Built-in FET

ROHM charge protection ICs for portable devices provide up to 28V voltage resistance and integrate multiple protection circuits, including overvoltage lockout, overcurrent limiter, undervoltage malfunction prevention, startup delay, and status flag.


Charge Protection ICs with Built-in FET

Broad Lineup Charge Protection ICs with Built-in FET

Series Selection lineup  

Charge Protection ICs with Built-in FET

Part No. Absolute max.
ratings
(V)
Overvoltage
detection level
(V)
Under voltage
detection level
(V)
Overcurrent
detection level
(A)
Ron
(mΩ)
OK PIN Logic Package RoHS Distribution
Inventory
<UVLO NORMAL >OVLO
BD6040GUL +30 6.4±0.2 2.65±0.12 Min. 1.2 125 H L H VCSP50L1(BD6040GUL) Yes
BD6041GUL +30 5.85±0.15 2.65±0.12 Min. 1.2 125 H L H VCSP50L1(BD6041GUL) Yes
BD6042GUL +30 6.2±0.2 2.65±0.12 Min. 1.2 125 H L H VCSP50L1(BD6042GUL) Yes
BD6044GUL +36 6.4±0.2 2.65±0.12 Min. 1.2 125 H H L VCSP50L1(BD6044GUL) Yes
BD6046GUL ±30 6.7±0.2 3.6±0.18 Min. 1.2 250 H H L VCSP50L2(BD6046GUL) Yes

 

Charge Protection ICs
with Built-in FET

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.