ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

System Power Supply ICs for CCD Cameras in Mobile Phones

ROHM's system power ICs are not dependent on the pixel count or operating method, making them compatible with a wide variety of CCD sensors. A chopper type step-up circuit is utilized at the negative power supply in order to accommodate increases in load current caused by an increase in the number of pixels. In addition, a CCD sensor and a mobile phone display LED driver are integrated onto a single chip, resulting in increased space savings.

System Power Supply ICs for CCD Cameras in Mobile Phones
*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Power supply for CCD camera module
Power supply for CCD camera module

VCSP85H4
(BD6039GU)
Multifunction System Power Supply IC for CCD Camera
Multifunction System Power Supply IC for CCD Camera
Multifunction System Power Supply IC for CCD Camera

 



System Power Supply ICs for CCD Cameras in Mobile Phones

Part No. Supply voltage Positive voltage
for CCD
(V)
Negative voltage
for CCD
(V)
LDO
(ch)
Current Driver
for Focus (Max.)
(V)
LED Driver for
LCD backlight
LED Driver for
RGB or Flash
Package RoHS Distribution
Inventory
VBAT
(V)
VIO
(V)
BD6029GU 2.7 to 5.5 1.62 to 3.3 +15 / +14.5 / +13 -8 / -7.5 / -7 5 - - - VCSP85H4(BD6029GU) Yes
BD6039GU 2.7 to 5.5 1.65 to 3.3 +15 / +14.5 / +13 -8 / -7.5 / -7 7 - - - VCSP85H4(BD6039GU) Yes
BD6023AGU 2.7 to 4.5 1.62 to 3.3 +15 / +13 -8 / -7.5 / -7 2 100 3ch
(Max.30mA/Ch)
3ch
(Max.150mA/Ch)
VCSP85H5(BD6023AGU) Yes
BD6025GU 2.7 to 4.5 1.62 to 3.3 +15 / +13 / +12 -8 / -7.5 / -7 2 - 2ch
(Max.30mA/Ch)
3ch
(Max.150mA/Ch)
VCSP85H5(BD6025GU) Yes
BD6026GU 2.7 to 4.5 1.62 to 3.3 +15 / +13 -8 / -7.5 / -7 2 100 3ch
(Max.30mA/Ch)
3ch
(Max.210mA/Ch)
VCSP85H5(BD6026GU) Yes

 

System Power Supply ICs
for CCD Cameras in
Mobile Phones

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.