ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

System Power Supply ICs for Automotive Camera Modules

The demand for camera modules in cars is rapidly increasing. To meet this need ROHM offers a variety of system power supplies for CCD and CMOS modules that integrate multiple functions (i.e. DSP, analog block, sensor, reset function) on a single chip, simplifying design.

System Power Supply ICs for Automotive Camera Modules
*Put the mouse on the icon to see further details
Specifications Part No. Package Features
18V 2-Output Type
18V 3-Output Type
18V 4-Output Type
18V 2-Output Type

 



System Power Supply ICs for Automotive Camera Modules

Part No. Regulator Output Voltage Reset Detect Voltage Package RoHS Distribution
Inventory
CH1(V) CH2(V) CH3(V) CH4(V)
BD8674KN 3.3 5.0 - - 2.75 VQFN28 Yes
BD8671KN 3.3 12.0 -5.0 - - VQFN28 Yes
BD8676KN 3.3 1.2 15.0 -5.5 2.7 VQFN36 Yes
NEW
BD8678AMUV
2.8 1.5 - - 2.4 VQFN020V4040 Yes