ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

White backlight LED drivers
for medium to large LCD panels(Switching Regulator Type)

BD8109FM NEW

Inquiries concering our products
   Data Sheet
Package RoHS Quality and reliability information Application notes Design Model

[ Product description ]

BD8109FM is white LED driver IC with buck-boost DC / DC converter and current driver. The wide and precision brightness can be controlled by external PWM pulse. They have very accurate current drivers, and it has few current errors between each strings. So, it will be helpful to reduce brightness spots on the LCD.

Specifications
Supply voltage (V) 5.0 to 30
LEDs Max 28 (7x4)
rectifier system External SBD
Output voltage (V) 36 Max.
Output current (mA) 150 (Per1 line)
Switching frequency (MHz) 0.25 to 0.55
control I/F Controlled by internal PWM/Analog voltage
Operating tempter (ºC) -40 to 95
Package HSOP-M28
Package size 18.5×9.9×2.31

Features

・Input voltage range: 5.0 to 30V
・Built-in DC / DC controller with step-up/down current mode
・Built-in 4ch current drivers for LED (150mA max.)
・PWM adjustment (Minimum pulse width : 25us)
・Built-in protection function (UVLO, OVP, TSD, OCP, SCP)
・Built-in LED abnormal state detection (Open / Short)
・Package: HSOP-M28

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Samples Sales
BD8109FM-E2 HSOP-M28 Active Yes Embossed Tape And Reel 1500 1500 Inquiry

* Active: Production or current type  Preview: Development

Others

Please check the details on Product List for Others.