ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Power Management ICs for Automotive Body Control

ROHM's power management ICs, designed for automotive body applications, integrate regulators that supply voltage to microcontrollers in equipment such as ITS (Intelligent Transport System), body control, and AV, watchdog timer voltage detector ICs that monitor the microcontroller, power supplies for hybrid systems, and LED drivers. All models feature high reliability and low power consumption for longer battery life.

RoHM'SPower Management ICs for Automotive Body Control
The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Broad Lineup Power Management ICs for Automotive Body Control

lineup  


Selection1

High Voltage LDO Regulators

Expanded

  • ±2% voltage accuracy across the entire operating temperature range
  • 50V voltage resistance ensures worry-free operation
  • Compatible with ceramic capacitors for output phase compensation
Selection2

LDO Regulators

Expanded

  • Low current consumption ensures longer battery life
  • Low ON-resistance Pch DMOS output prevents battery failures
  • Compatible with ceramic capacitors for output phase compensation
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Voltage Detector ICs with Watchdog Timer

Expanded

  • Reset delay time set using small capacitance capacitors
  • Compact MSOP8 package saves space(All models except BD99A41F)
  • Selectable watchdog timer switching logic
Selection4

Regulator with Voltage Detector IC

Expanded

  • Variable detection voltage ensures wide compatibility
  • Built-in reduced voltage detection circuit
  • Output voltage maintained, even during surges
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

Regulators with Voltage Detector and Watchdog Timer

Expanded

  • ±2% voltage accuracy across the entire operating temperature range(BD3004HFP, BD3005HFP)
  • 50V voltage resistance ensures worry-free operation
  • (BD3004HFP, BD3005HFP)
Selection6

Voltage Tracker

Expanded

  • Strong against unstable signals from the external ECU
  • Output offset voltage : ±15mV
  • High voltage resistance
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection7

LED Drivers for Automotive Light

Expanded

  • High accuracy current output(±3%)
  • H/L Current setting switch control
  • Built-in LED open/short protection circuit
Selection8

LED Indicator Driver

Expanded

  • High voltage resistance output ports eliminate the need for external high voltage resistance power transistors
  • Expanded bit capability through cascading
  • Standby function (via SDWN terminal) reduces power consumption
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection9

Backlight LED driver for medium to large

Expanded

  • ROHM's original step-up/-down method requiresonly a single coil - simplifying design(BD8119FM-M, BD8112EFV-M)
  • Flexible boost/buck LED drive
Selection10

Motor Driver

Expanded

  • 50V Max. Voltage
  • 0µA standby current
  • 4 output modes (via 2 control inputs): Forward, reverse, stop, brake
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection11

Antenna Driver

Expanded

  • Adjustable radio range via supply voltage control
  • Internal antenna driver features simple 2-line control and output settings
  • 2 selectable modes: internal oscillation or external pulse
Series DetailsSeries Lineup


Power Management ICs for Automotive Body Control