ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

LED Indicator Driver

BD8105FV

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

This is a serial parallel control LED driver with 35V input voltage rating. Responding to the 3-line serial data, it turns the 12ch open drain output on / off. Due to its compact size, it is optimal for small spaces.

Specifications
Supply voltage (V) 4.5 to 5.5
output current (mA) 50
Number of input 5
Number of output 12
Output type Open Drain
Maximum voltage (V) 35
Operating tempter (°C) -40 to 105
Package size (mm) 6.5×8.1×1.7

Features

・Open Drain Output
・3-line Serial Control + Enable Signal
・Internal Temperature Protection Circuit (TSD)
・Cascade Connection Compatible
・Internal 12ch Power Transistor

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD8105FV-E2 SSOP-B20W Active Yes Embossed Tape And Reel 2000 2000 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

High brightness chip LED with reflector SML-Z14PT(A)

Zener Diodes KDZ27B

Digital transistor(with built-in resistor + zener diode) DTDG14GP

Others

Please check the details on Product List for Others.

Power Management ICs for Automotive Body Control