ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

LED Drivers for Automotive Light

BD8372HFP-M/EFJ-M is a LED source driver with the capability of withstanding high input voltage(50V MAX.). The fixed current output can change in the H/L current, and it is the best for autmotive LED drive. It is built into LED open/short protection, external resistance open/short protection and overvoltage overheating protection, and high reliability can be achieved. When driving two or more LED by using two or more LSI, it can be done to control LED all together turning off even if LED causes short/open in a certain row. 

RoHM'SPower Management ICs for Automotive Body Control

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
LED Driver for DRL/Rear/Turn Lamp(Source type)
LED Driver for DRL/Rear/Turn Lamp(Source type)
White LED Driver for Head Light/DRL(Switching type)


Block Diagram

Expanded
 

Features

High accuracy current output(±3%)

Compare with conventional product, the current accuracy doesn't depend for the change the input voltage(9V to 16V) and the output Voltage, and be making to high accuracy.

 
Expanded
H/L Current setting switch control
Built-in LED open/short protection circuit
Built-in overvoltage overheating protection and temperature protection circuit
Error state output detection function(PBUS)



LED Drivers for Automotive Light

Part No. Supply
voltage
(V)
Application Channel
Number
(ch)
Max. Input
voltage
(V)
Max. IOUT
(mA)
Dimmer
mode
Auccuracy
of current
DC / DC Package RoHS Distribution
Inventory
BD8372EFJ-M 5.5 to 40.0 Turn/Rear 1 50 200 High Current / Low Current ±3%(Ta=25ºC) - HTSOP-J8 Yes
BD8372HFP-M 5.5 to 40.0 Turn/Rear 1 50 200 High Current / Low Current ±3%(Ta=25ºC) - HRP7 Yes
BD8381EFV-M 5.0 to 30.0 Head lamp / DRL 1 50 Depend on Extra Res. PWM / DC ±5%
(Ta=-40ºC to 125ºC)
Buck-Boost, Boost, Buck HTSSOP-B28 Yes

 

Power Management ICs for Automotive Body Control