ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Antenna Driver

Features include an oscillator circuit and 1ch half-bridge pre-driver for 125kHz drive. A drive current adjustment function is also included. 

RoHM'SPower Management ICs for Automotive Body Control

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
1ch Half-Bridge Pre-Driver


Block Diagram

Expanded
 

Features

Adjustable radio range via supply voltage control

PWM-based supply voltage control driving enables adjustment of the radio receiving range. The supply voltage value (variable between 3.5V and 8V) determines the output duty, which in turn sets the radio output strength.A high supply voltage results in an output duty near 50%, increased drive current, and high current output strength. In addition, a low voltage malfunction prevention circuit (UVLO) is built in that turns OFF the otuput transistor once Vcc goes below 3V.

 
Expanded
Internal antenna driver features simple 2-line control and output settings
2 selectable modes: internal oscillation or external pulse
Built-in resistance for the Gate-Source of the external FET enables output logic setting during drive OFF
0µA standby current



Antenna Driver

Part No. Supply
voltage
(V)
Circuit current
(Standby)
(μA)
Circuit current
(Active)
(mA)
Output ON Duty Operating temperature
(℃)
Package RoHS Distribution
Inventory
Vcc=3.5V
(%)
Vcc=4.0V
(%)
Vcc=7.0V
(%)
BD6934FV 3.5 8.0 0 3.5 9.2 15 49 SSOP-B16 Yes

 

Power Management ICs for Automotive Body Control