ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

78 Series Regulators

78 Series regulators are the de facto standard worldwide for general purpose applications. ROHM's broad lineup includes 11 different output voltages and 2 current levels (500mA/1A) in multiple package types.



RoHM'S78 Series Regulators
The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Broad Lineup 78 Series Regulators

lineup  


Selection1

500mA Output 78 series Regulators

Expanded

  • 8kV ESD resistance
  • Wide input voltage range and multiple package types ensure broad compatibility
  • Thin, high power packages available
Selection2

1A Output 78 series Regulators

Expanded

  • High heat dissipation package utilized for large current capability
  • Electrostatic discharge voltage resistance 8kV
Series DetailsSeries Lineup
Series DetailsSeries Lineup


78 Series Regulators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.