ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

78 Series Regulators

78 series regulators are the most widely used type in the world for general purpose applications. ROHM's lineup is available in 11 different output voltages and 2 current levels: 500mA and 1A. Multiple package types are offered.





78 Series Regulators

78 Series Regulators

Family Output
voltage
(V)
Input
voltage
(V)
Output
current
(mA)
Operating
temperature
range
(ºC)
Output
voltage
precision
(%)
Circuit
current
(mA)
Package Thermal
shutdown
circuit
Area of
safety
operation
circuit
Over current
protection
circuit
RoHS
Reset
BA78M05CP 5 7.5 to 25 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M06CP 6 8.5 to 21 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M07CP 7 9.5 to 22 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M08CP 8 10.5 to 23 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M09CP 9 11.5 to 26 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M10CP 10 12.5 to 25 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M12CP 12 14.5 to 27 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M15CP 15 17.5 to 30 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M18CP 18 21 to 33 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M20CP 20 23 to 33 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M24CP 24 27 to 33 500 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA78M05FP 5 7.5 to 25 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M06FP 6 8.5 to 21 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M07FP 7 9.5 to 22 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M08FP 8 10.5 to 23 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M09FP 9 11.5 to 26 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M10FP 10 12.5 to 25 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M12FP 12 14.5 to 27 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M15FP 15 17.5 to 30 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M18FP 18 21 to 33 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M20FP 20 23 to 33 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA78M24FP 24 27 to 33 500 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7805CP 5 7.5 to 25 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7806CP 6 8.5 to 21 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7807CP 7 9.5 to 22 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7808CP 8 10.5 to 23 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7809CP 9 11.5 to 26 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7810CP 10 12.5 to 25 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7812CP 12 14.5 to 27 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7815CP 15 17.5 to 30 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7818CP 18 21 to 33 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7820CP 20 23 to 33 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7824CP 24 27 to 33 1000 -40 to 85 ±4 4.5 TO220CP-3 Yes Yes Yes Yes
BA7805FP 5 7.5 to 25 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7806FP 6 8.5 to 21 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7807FP 7 9.5 to 22 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7808FP 8 10.5 to 23 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7809FP 9 11.5 to 26 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7810FP 10 12.5 to 25 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7812FP 12 14.5 to 27 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7815FP 15 17.5 to 30 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7818FP 18 21 to 33 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7820FP 20 23 to 33 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes
BA7824FP 24 27 to 33 1000 -40 to 85 ±4 4.5 TO252-3 Yes Yes Yes Yes

 

NEW!78 Series Regulators