ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Flexible Step-down Switching Regulators
with Built-in Power MOSFET

BD9673EFJ NEW

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

Output 1.5A and below High Efficiency Rate Step-down Switching Regulator Power MOSFET Internal Type BD9673EFJ mainly used as secondary side Power supply, for example from fixed Power supply of 12V, 24V etc, Step-down Output of 1.2V/1.8V/3.3V/5V, etc, can be produced.
This IC has external Coil/Capacitor down-sizing through 300 kHz Frequency operation, inside Nch-FET SW for 45V “withstand-pressure” commutation and also, high speed load response through Current Mode Control is a simple external setting phase compensation system, through a wide range external constant, a compact Power supply can be produced easily.

Specifications
Number of output 1
Supply Voltage(V) 7.0 to 42.0
Output Current(A) 1.5
Output Voltage 1(V) 1.0 to Vcc×0.7
Output Voltage 2(V) -
reference Voltage accuracy(%) ±1.0
Operating temperatur(ºC) -40 to 105
Operating Frequency(kHz) 200 to 500
External synchronous oscillation Yes
Package size(mm) 4.9×6.0×0.93
[ Pin Configuration ]
BD9673EFJ

Features

・Internal 200 mΩ Nch MOSFET
・Output Current 1.5A
・Oscillation Frequency 300kHz
・Synchronizes to External Clock ( 200kHz to 500kHz )
・Feedback Voltage 1.0V±1.0%
・Internal Soft Start Function
・Internal Over Current Protect Circuit, Low Input Error Prevention Circuit, Heat Protect Circuit
・ON/OFF Control through EN Pin (Standby Current 0 A Typ.)
・Package :HTSOP-J8 Package

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD9673EFJ-E2 HTSOP-J8 Active Yes Embossed Tape And Reel 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Small Signal Type Schottky Barrier Diodes RB706W-40

Infrared Light Emitting Diodes Top View Type SIM-030ST

PICOLED™-eco series SML-P11VT

Tantalum Capacitors (Bottom surface electrode : Large capacitance type) TCTU0G475M8R

Others

Please check the details on Product List for Others.

Single-chip Type with
Built-in FET Switching
Regulators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.