ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Flexible Step-down Switching Regulators
with Built-in Power MOSFET

BD9001F

Inquiries concering our products
   Data Sheet (PDF, 669K)
Package RoHS Quality and reliability information Application notes Design Model

[ Product description ]

The flexible step-down switching regulator of the ROHM is a switching regulator with built-in POWER MOSFET, which withstands high pressure. The operational frequency is freely configurable with external resistance. A wide input voltage range (7V to 48V) and temperature range (-40ºC to 95ºC) can correspond to various applications by the feature. Moreover, because the enhanced protection circuit such as thermal shut down (TSD), over current protection(OCP) and under voltage lock out(UVLO)is built into, the application can be protected, and the high reliability of the set be achieved under various conditions.

Specifications
Number of output 1
Supply Voltage(V) 7.0 to 48
Output Current(A) 2.0
Output Voltage 1(V) 1 to VIN
Output Voltage 2(V) -
reference Voltage accuracy(%) ±2.0
Operating temperatur(ºC) -40 to 95
Operating Frequency(kHz) 50 to 300
External synchronous oscillation -
Package size(mm) 5.0×6.2×1.5
[ Pin Configuration ]
BD9001F

Features

・Wide input voltage range : 7V to 48V
・Standby mode supply current : 4uA (Typ.)
・Output voltage setting enabled with external resistor : 1V to VIN
・Oscillation frequency variable with external resistor : 50 to 300kHz
・Built-in P-ch POWER MOSFET

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Samples Sales
BD9001F-E2 SOP8 Active Yes Embossed Tape And Reel 2500 2500 Purchase Inquiry

* Active: Production or current type  Preview: Development

Others

Please check the details on Product List for Others.

Single-chip Type
with Built-in FET

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.