ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Flexible Step-down Switching Regulators
with Built-in Power MOSFET

BD8649EFV

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
FAQ

[ Product description ]

the BD8649EFV is the current mode switching regulator with power MOSFETs inside, operating in a wide input voltage range. It achieves high efficiency by synchronous rectifier and allows designers for all electronic devices to save power. It contains a variety of protection circuits such as output over current protection, output under/over voltage protection and RT open/short protetion.

Specifications
Number of output 1
Supply Voltage(V) 4.5 to 18
Output Current(A) 3.0
Output Voltage 1(V) 1 to Vcc×0.7
Output Voltage 2(V) -
reference Voltage accuracy(%) ±1.0
Operating temperatur(ºC) -20 to 85
Operating Frequency(kHz) 100 to 600
External synchronous oscillation -
Package size(mm) 6.5×6.4×0.93
[ Pin Configuration ]
BD8649EFV

Features

・Range of operation power-supply voltage 4.5 to 18V
・3.0A output current
・Reference voltage accuracy FB 0.8V±1%
・Programmable frequency : 100kHz to 600kHz

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD8649EFV-E2 HTSSOP-B20 Active Yes Embossed Tape And Reel 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

PICOLED™-eco series SML-P11VT

Tantalum Capacitors (Bottom surface electrode : Large capacitance type) TCTU0G475M8R

1.2V Drive Nch+Nch MOSFET VT6K1

Others

Please check the details on Product List for Others.

Single-chip Type with
Built-in FET Switching
Regulators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.