ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

High-efficiency Step-up/down
Switching Regulators with Built-in Power MOSFET

BD8301MUV

Inquiries concering our products
   Data Sheet (PDF, 368K)
Package RoHS Quality and reliability information Application notes Design Model

[ Product description ]

BD8301MUV produces step-up/down output including 3.3 V from 1 cell of lithium battery with just one coil. This IC adopts an original step-up/down drive system and creates a higher efficient power supply than conventional Sepic-system or H-bridge system switching regulators.

Specifications
Number of output 1
Supply Voltage(V) 2.5 to 5.5
Output Current(A) 2.0 [FET]*
Output Voltage 1(V) Variable(2.8 to 5.2)
Output Voltage 2(V) -
reference Voltage accuracy(%) ±1.25
Operating temperatur(ºC) -25 to 85
Operating Frequency(kHz) 500 to 1500
External synchronous oscillation -
Package size 4.0×4.0×1.0

* Max. current for built-in FET

[ Pin Configuration ]
BD8301MUV

Features

・Highly-efficient step-up/down DC/DC converter to be constructed just with one inductor.
・Input voltage 2.5 V - 5.5 V
・Output current 1 A at 3.3 V 800 mA at 5.0 V
・Incorporates soft-start function.
・Incorporates timer latch system short protecting function.
・High heat radiation surface mounted package: VQFN020V4040

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Samples Sales
BD8301MUV-E2 VQFN020V4040 Active Yes Embossed Tape And Reel 2500 2500 Purchase Inquiry

* Active: Production or current type  Preview: Development

Others

Please check the details on Product List for Others.

Single-chip Type
with Built-in FET

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.