ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Single-chip Type with Built-in FET Switching Regulators

ROHM's Single-chip Type with built-in FET Switching Regulator Series has all type of method such as step-down, step-up and step-up/down. Power MOSFET is equipped inside the chip, and it produce less space and low cost. Output current range of the series is wide as between 4.0A from 0.3A. High voltage input type(35V high voltage is acceptable) and Low voltage input type(2.1V low voltage is acceptable) is also included in the series, they can be used for many kinds of applications.

RoHM'SSingle-chip Type with Built-in FET Switching Regulators
The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Broad Lineup Single-chip Type with Built-in FET Switching Regulators

lineup  


Selection1

Simple Step-down Switching Regulators with Built-in Power MOSFET

Expanded

  • Output voltage adjustable via external resistors
  • Simple design minimizes the number of pins
  • High efficiency achieved due to built-in high voltage resistance, large current, low ON-resistance power MOSFET
Selection2

Flexible Step-down Switching Regulators with Built-in Power MOSFET

Expanded

  • Operating frequency adjustable via external resistor
  • High efficiency achieved due to built-in high voltage resistance, large current, low ON-resistance power MOSFET
  • Supports self-oscillation and external synchronous operation
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

2-output High-efficiency Step-down Switching Regulators with Built-in Power MOSFET

Expanded

  • Dual-output 2.5MHz operation in a compact package
  • Compatible with ROHM boost / buck REGSPIC regulators
  • Two large-current (2A) low ON-resistance
Selection4

High-efficiency Step-up Switching Regulators with Built-in Power MOSFET

Expanded

  • 91% power conversion efficiency contributes to greater energy savings and lower heat generation
  • High-speed transient response halves the number of output capacitors required
  • Soft start function prevents output overshoot and inrush current
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

0.5A (max.) Output High-efficiency Step-down Switching Regulators with Built-in Power MOSFET

Expanded

  • High efficiency operation across all load regions
  • Contributes to smaller designs
  • High speed transient response via current mode PWM control
Selection6

1.5A (max.) Output High-efficiency Step-down Switching Regulators with Built-in Power MOSFET

Expanded

  • Ideal for secondary power supplies
  • Variable output compatible with low voltages (i.e. 1V) increases design flexibility
  • High speed transient response via current mode PWM control
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection7

2A (min.) Output High-efficiency Step-down Switching Regulators with Built-in Power MOSFET

Expanded

  • Ideal for secondary power supplies
  • Variable output compatible with low voltages (i.e. 1V) increases design flexibility
  • High speed transient response via current mode PWM control
Selection8

Low-noise High-efficiency Step-down Switching Regulators with Built-in Power MOSFET

Expanded

  • Pin-compatible with low-noise regulators
  • High speed transient response via current mode PWM control
  • High efficiency operation across all load regions
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection9

High-efficiency Step-up / -down Switching Regulators with Built-in Power MOSFET

Expanded

  • Configure a step-up / -down DC / DC converter using only an inductor
  • Four 2A FET switches built into the boost / buck circuit
  • Output voltage, response characteristics, and oscillation frequency externally adjustable
Series DetailsSeries Lineup


Single-chip Type with
Built-in FET Switching
Regulators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.