ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Single-chip Type with Built-in FET

ROHM's flexible step-down switching regulator (power MOSFET-equipped type) is a secondary power supply that produces a low voltage (i.e. 1.2V) from a 5V/3.3V power supply line. High efficiency is achieved through utilization of an original pulse skip control system and synchronous rectifier circuit.A broad lineup is offered in various output currents (0.8A/1.2A/2.0A) as well as units compatible with low input voltage.




Single-chip Type with Built-in FET

Switching Regulators (Single-chip Type with Built-in FET)

Family Number
of
output
Supply
Voltage
(V)
Output
Current
(A)
Output
Voltage
(V)
reference
Voltage
accuracy
(%)
Operating
temperatur
(ºC)
Operating
Frequency
(kHz)
External
synchronous
oscillation
Package RoHS
Reset
BD9701FP 1 8 to 35 1.5 1 to Vcc-3 ±2.0 -40 to 85 100 - TO252-5 Yes
BD9701CP-V5 1 8 to 35 1.5 1 to Vcc-3 ±2.0 -40 to 85 100 - TO220CP-V5 Yes
BD9703FP 1 8 to 35 1.5 1 to Vcc-3 ±2.0 -40 to 85 300 - TO252-5 Yes
BD9703CP-V5 1 8 to 35 1.5 1 to Vcc-3 ±2.0 -40 to 85 300 - TO220CP-V5 Yes
BD9702CP-V5 1 8 to 35 3.0 1 to Vcc-3 ±2.0 -40 to 85 110 - TO220CP-V5 Yes
BD9322EFJ 1 4.75 to 18 2.0 1 to Vcc-3 ±1.5 -40 to 85 380 - HTSOP-J8 Yes
BD9323EFJ 1 4.75 to 18 3.0 1 to Vcc-3 ±1.5 -40 to 85 380 - HTSOP-J8 Yes
NEW
BD9870FPS
1 8.0 to 35 1.5 0.8×(VCC-Io×Ron) ±1.0 -40 to 85 900 - TO252S-5 Yes
BD9001F 1 7 to 48 2.0 1 to VIN ±2.0 -40 to 95 50 to 300 - SOP8 Yes
BD9778F 1 7 to 35 2.0 1 to VIN ±2.0 -40 to 125 50 to 500 - SOP8 Yes
BD9778HFP 1 7 to 35 2.0 1 to VIN ±2.0 -40 to 125 50 to 500 - HRP7 Yes
BD9781HFP 1 7 to 35 4.0 1 to VIN ±2.0 -40 to 125 50 to 500 Yes HRP7 Yes
BD9006F 1 7 to 35 2.0 1 to VIN ±2.0 -40 to 105 50 to 500 Yes SOP8 Yes
BD9007F 1 7 to 35 2.0 1 to VIN ±2.0 -40 to 105 50 to 500 Yes SOP8 Yes
BD9006HFP 1 7 to 35 2.0 1 to VIN ±2.0 -40 to 105 50 to 500 Yes HRP7 Yes
BD9007HFP 1 7 to 35 2.0 1 to VIN ±2.0 -40 to 105 50 to 500 Yes HRP7 Yes
* BD9009HFP 1 7 to 35 4.0 1 to VIN ±2.0 -40 to 105 50 to 500 Yes HRP7 Yes
BD9122GUL 1 2.5 to 5.5 0.3 Variable ±2.0 -30 to 85 1000 - VCSP50L2 Yes
BD9180GUL 1 2.3 to 5.5 0.3 1.875 ±1.5 -30 to 85 2000 - VCSP50L1 Yes
* BD9192GUL 2 2.3 to 5.5 0.5 1.2/1.8 ±1.5 -30 to 85 2000 - VCSP50L2 Yes
BD9161FVM 1 2.5 to 4.5 0.6 Variable ±2.0 -25 to 85 1000 - MSOP8 Yes
BD9102FVM 1 4 to 5.5 0.8 1.24 ±2.0 -25 to 85 1000 - MSOP8 Yes
BD9106FVM 1 4 to 5.5 0.8 Variable ±2.0 -25 to 85 1000 - MSOP8 Yes
BD9109FVM 1 4.5 to 5.5 0.8 3.3 ±2.0 -25 to 85 1000 - MSOP8 Yes
BD9120HFN 1 2.7 to 4.5 0.8 Variable ±2.0 -25 to 85 1000 - HSON8 Yes
BD9104FVM 1 4.5 to 5.5 0.9 3.3 ±2.0 -25 to 85 1000 - MSOP8 Yes
BD9107FVM 1 4 to 4 1.2 Variable ±2.0 -25 to 85 1000 - MSOP8 Yes
* BD9150MUV 2 4.75 to 5.5 1.5 Variable/3.3 ±1.5 -25 to 85 1500 - VQFN020V4040 Yes
* BD9152MUV 2 4.5 to 5.5 1.5 Variable/3.3 ±1.5 -25 to 85 1000 - VQFN020V4040 Yes
BD9110NV 1 4.5 to 5.5 2.0 Variable ±2.0 -25 to 105 1000 - SON008V5060 Yes
BD9111NV 1 4.5 to 5.5 2.0 3.3 ±1.5 -25 to 105 1000 - SON008V5060 Yes
BD9130NV 1 2.7 to 5.5 2.0 Variable ±1.5 -25 to 105 1000 - SON008V5060 Yes
BD9130EFJ 1 2.7 to 5.5 2.0 Variable ±1.5 -25 to 105 1000 - HTSOP-J8 Yes
BD9141MUV 1 4.5 to 13.2 2.0 Variable ±1.5 -40 to 105 500 - VQFN020V4040 Yes
BD9132MUV 1 2.7 to 5.5 3.0 Variable ±1.5 -40 to 105 1000 - VQFN020V4040 Yes
BD9134MUV 1 4.5 to 5.5 3.0 3.3 ±1.5 -40 to 105 1000 - VQFN020V4040 Yes
BD9302FP 2 6 to 18 2.0 0.8 to Vccx0.8 ±2.0 -40 to 85 200 to 2500 - HSOP25 Yes
BD9055EFV 2 6 to 18 3.0 1 to Vcc×0.9 ±1 -40 to 85 200 to 2000 - HTSSOP-B28 Yes
BD8158FVM 1 2.1 to 4 1.4 Vcc to 14 ±1 -40 to 125 600/1200 - MSOP8 Yes
BD8152FVM 1 2.5 to 5.5 1.4 Vcc to 14 ±1 -40 to 85 600/1200 - MSOP8 Yes
BD8960NV 1 2.7 to 5.5 2.0 Variable ±1.5 -25 to 105 1000 - SON008V5060 Yes
BD8961NV 1 4.5 to 5.5 2.0 3.3 ±1.5 -25 to 105 1000 - SON008V5060 Yes
BD8962MUV 1 2.7 to 5.5 3.0 Variable ±1.5 -40 to 105 1000 - VQFN020V4040 Yes
BD8964FVM 1 4 to 5.5 1.2 Variable ±2.0 -25 to 85 1000 - MSOP8 Yes
BD8966FVM 1 4 to 5.5 0.8 Variable ±2.0 -25 to 85 1000 - MSOP8 Yes
BD8967FVM 1 4.5 to 5.5 0.9 3.3 ±2.0 -25 to 85 1000 - MSOP8 Yes
NEW
BD95513MUV
1 4.5 to 28.0 3.0 Variable(0.7 to 5) ±1.0 -10 to 100 200 to 600 - VQFN032V5050 Yes

Part number with * are under development.