ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Op Amps(Operational Amplifiers)/Comparators

ROHM offers a broad, diverse lineup of op amps to meet virtually any need, ranging from bipolar and CMOS types to ground sense (single supply) models, dual supply units, and ICs featuring a variety of features, including low noise, low saturation, low current consumption, and input/output full swing.

RoHM'SOp Amps(Operational Amplifiers)/Comparators

Broad Lineup Op Amps(Operational Amplifiers)/Comparators

lineup lineup  


Selection1

Op Amps(Operational Amplifiers) : Ground Sense

Expanded

  • Easy-to-use ground sense input / ground level output
Selection2

Op Amps(Operational Amplifiers) : Low Noise

Expanded

  • Low noise operation(BA4558Rfamily、BA4558family、BA4560Rfamily、BA4560family、BA4580Rfamily)
  • High fidelity signal output(BA4558Rfamily、BA4558family、BA4560Rfamily、BA4560family、BA4580Rfamily)
  • Low noise and low distortion ensures compatibility with audio applications(BA2115family、BA4510family)
Series Lineup
Series Lineup

Selection3

High Voltage Op Amps(Operational Amplifiers) : High Speed

Expanded

  • High speed response
  • Compatible with high supply voltages
Selection4

Ultla Low Power CMOS Op Amp(Operational Amplifier)

Expanded

  • Ultra low power series:0.35µA(Typ.)(BU7265G/BU7265SG/BU7411G/BU7411SG)
  • Low power supply voltage operation : 1.6V to 5.5V(BU7411G/BU7411SG)
  • Wide operating temperature range : -40ºC to +105ºC(BU7265SG, BU7411SG, BU7271SG, BU7421SG, BU7205SHFV, BU7245SHFVBU7475SHFV)
Series Lineup
Series Lineup

Selection5

Low Voltage Operation CMOS Op Amps(Operational Amplifiers)

Expanded

  • Thin, ultra-compact HVSOF5 package(BU7262NUX, BU7262SNUX, BU7242NUX, BU7242SNUX, BU7275/BU7275Sfamily, BU7295/BU7295Sfamily)
  • Ultra-low bias current : 1pA (typ)
  • Operation from 1.8V possible
Selection6

Ground Sense Low Voltage CMOS Op Amps(Operational Amplifiers)

Expanded

  • Thin, ultra-compact HVSOF5 package(BU7465 family, BU7445 family)
  • Ultra-low bias current : 1pA (typ)
  • Operation from 1.7V possible
Series Lineup
Series Lineup

Selection7

Low Voltage High Seed CMOS Op Amps(Operational Amplifiers)

Expanded

  • High speed response
  • Compatible with high supply voltages
Selection8

High Voltage Operation CMOS Op Amps(Operational Amplifiers)

Expanded

  • Compatible with 14.5V supply
  • Ultra-low bias current : 1pA (typ)
  • Input/output full swing operation ensures simplifies operation
Series Lineup
Series Lineup

Selection9

Automotive Op Amps(Operational Amplifiers) : Ground Sense

Expanded

  • Easy-to-use ground sense input / ground level output
Selection10

Automotive Op Amps(Operational Amplifiers) : High Speed

Expanded

  • High speed operational amplifier for automotive
  • Compatible with high supply voltages
Series Lineup
Series Lineup

Selection11

Comparators : Ground Sense

Expanded

  • Wide operating power supply voltage range (36V max)
  • 36V input possible regardless of power supply voltage(BA2903Sfamily, BA2901Sfamily, BA2903family, BA2901family)
  • High speed response
Selection12

Comparators: CMOS Low Voltage

Expanded

  • Operation from 1.8V possible
  • Ultra-low bias current : 1pA (typ)
  • Input/output full swing operation facilitates operation
Series Lineup
Series Lineup

Selection13

Automotive Comparators : Ground Sense

Expanded

  • Wide operating power supply voltage range (36V max)
  • 36V input possible regardless of power supply voltage(BA2903Y family, BA2901Y family)
  • High speed response
Series Lineup


Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.