ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Operational Amplifiers / Comparators

ROHM offers a broad, diverse lineup of op-amps to meet virtually any need, ranging from bipolar and CMOS types to ground sense (single supply) models, dual supply units, and ICs featuring a variety of features, including low noise, low saturation, low current consumption, and input/output full swing.

General-purpose Operational Amplifiers

Family Part No. Power supply
(V)
Number of
channels
Operating
temperature
range
(ºC)
ESD Package RoHS
Reset
LM358X LM358MX 3 to 32 2 0 to 70 Normal Reel Yes
LM2904X LM2904MX 3 to 26 2 -40 to 85 Normal Reel Yes
LM324X LM324MX 3 to 32 4 0 to 70 Normal Reel Yes
LM324X LM324MTX 3 to 32 4 0 to 70 Normal Reel Yes
LM2902X LM2902MX 3 to 26 4 -40 to 85 Normal Reel Yes
LM358X LM358DR 3 to 32 2 0 to 70 Normal Reel Yes
LM358X LM358PWR 3 to 32 2 0 to 70 Normal Reel Yes
LM358X LM358DGKR 3 to 32 2 0 to 70 Normal Reel Yes
LM2904X LM2904DR 3 to 32 2 -40 to 125 Normal Reel Yes
LM2904X LM2904PWR 3 to 32 2 -40 to 125 Normal Reel Yes
LM2904X LM2904DGKR 3 to 32 2 -40 to 125 Normal Reel Yes
LM2904X LM2904VQDR 3 to 32 2 -40 to 125 Normal Reel Yes
LM2904X LM2904VQPWR 3 to 32 2 -40 to 125 Normal Reel Yes
LM324X LM324DR 3 to 32 4 0 to 70 Normal Reel Yes
LM324X LM324PWR 3 to 32 4 0 to 70 Normal Reel Yes
LM324X LM324KDR 3 to 32 4 0 to 70 2kv Reel Yes
LM2902X LM2902DR 3 to 32 4 -40 to 125 Normal Reel Yes
LM2902X LM2902PWR 3 to 32 4 -40 to 125 Normal Reel Yes
LM2902X LM2902KDR 3 to 32 4 -40 to 125 2kv Reel Yes
LM2902X LM2902KPWR 3 to 32 4 -40 to 125 2kv Reel Yes
LM2902X LM2902KVQDR 3 to 32 4 -40 to 125 2kv Reel Yes
LM2902X LM2902KVQPWR 3 to 32 4 -40 to 125 2kv Reel Yes
LM358X LM358DT 2 to 36 2 0 to 70 Normal Reel Yes
LM358X LM358PT 2 to 36 2 0 to 70 Normal Reel Yes
LM358X LM358ST 2 to 36 2 0 to 70 Normal Reel Yes
LM358X LM358WDT 2 to 36 2 0 to 70 2kv Reel Yes
LM358X LM358WPT 2 to 36 2 0 to 70 2kv Reel Yes
LM2904X LM2904DT 2 to 36 2 -40 to 125 Normal Reel Yes
LM2904X LM2904PT 2 to 36 2 -40 to 125 Normal Reel Yes
LM2904X LM2904ST 2 to 36 2 -40 to 125 Normal Reel Yes
LM2904X LM2904WDT 2 to 36 2 -40 to 125 2kv Reel Yes
LM2904X LM2904WPT 2 to 36 2 -40 to 125 2kv Reel Yes
LM324X LM324DT 2 to 36 4 0 to 70 Normal Reel Yes
LM324X LM324PT 2 to 36 4 0 to 70 Normal Reel Yes
LM324X LM324WDT 2 to 36 4 0 to 70 2kv Reel Yes
LM2902X LM2902DT 2 to 36 4 -40 to 125 Normal Reel Yes
LM2902X LM2902PT 2 to 36 4 -40 to 125 Normal Reel Yes
LM2902X LM2902WDT 2 to 36 4 -40 to 125 2kv Reel Yes

 

NEW!Operational Amplifiers
/ Comparators

Technical Notes

Quality and Reliability