ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

NOW SERIES Comparators

LM2903X

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information

[ Product description ]

The Universal Standard family LM393 / LM339 / LM2903 / LM2901 monolithic ICs integrate two / four independent comparators on a single chip and feature high gain, low power consumption, and an operating voltage range from 2[V] to 36[V] (single power supply).

Specifications
Power supply (V) 2.0 to 36.0
Number of channels 2
Circuit current (mA) 0.4
Input offset voltage (mV) 2
Input bias current (nA) 25
Response time (µs) 1.5
Operating temperature range (°C) -40 to 85
Output current (mA) 16
Input voltage range (V) GND to V+-1.5
Voltage gain (dB) 300
Package size(mm) 4.9×6.0×1.55
[ Pin Configuration ]
LM2903X

Features

・Operating temperature range Commercial Grade
    LM339/393 family: 0[ºC] to +70[ºC]
    Extended Industrial Grade
    LM2903/2901 family: -40[ºC] to +85[ºC]
・Open collector output
・Single / dual power supply compatible
・Low supply current
    0.8[mA] typ.(LM2901/339 family)
    0.4[mA] typ.(LM2903/393 family)
・Low input-bias current: 25[nA] typ.
・Low input-offset current: 5[nA] typ.
・Input common-mode voltage range, including ground
・Differential input voltage range equal to maximum rated supply voltage
・Low output saturation voltage
・TTL,MOS,CMOS compatible output

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
LM2903MX S.O Package 8 Active Yes Embossed Tape 2500 2500 Inquiry
LM2903DR SOIC8 Active Yes Embossed Tape 2500 2500 Inquiry
LM2903PWR TSSOP8 Active Yes Embossed Tape 3000 3000 Inquiry
LM2903VQDR SOIC8 Active Yes Embossed Tape 2500 2500 Inquiry
LM2903VQPWR TSSOP8 Active Yes Embossed Tape 3000 3000 Inquiry
LM2903DGKR MSOP8/VSSOP8 Active Yes   Embossed Tape 2500 2500 Inquiry
LM2903DT S.O Package 8 Active Yes Embossed Tape 2500 2500 Inquiry
LM2903PT TSSOP8 Active Yes Embossed Tape 3000 3000 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Thick Film Chip Resistors Low Ohmic MCR18EZHJS

Tantalum Capacitors (Fail-safe open structure type) TCFGA0G476M8R

EXCELED™ series chip LED SML-D12U8W

1.5V Drive Nch MOSFET RUQ050N02


Others

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Response
time
(µs)
Operating
temperature
range
(ºC)
Package RoHS Distribution
Inventory
Reset

BA2903F 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SOP8 Yes
BA2903SF 2.0 to 36 2 0.6 2 50 1.3 -40 to 105 SOP8 Yes
BA2903FV 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SSOP-B8 Yes
BA2903SFV 2.0 to 36 2 0.6 2 50 1.3 -40 to 105 SSOP-B8 Yes
BA2903FVM 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 MSOP8 Yes
BA2903SFVM 2.0 to 36 2 0.6 2 50 1.3 -40 to 105 MSOP8 Yes
BA2901F 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SOP14 Yes
BA2901SF 2.0 to 36 4 0.8 2 50 1.3 -40 to 105 SOP14 Yes
BA2901FV 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SSOP-B14 Yes
BA2901SFV 2.0 to 36 4 0.8 2 50 1.3 -40 to 105 SSOP-B14 Yes
BA2901KN 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 VQFN16 Yes
BA2901SKN 2.0 to 36 4 0.8 2 50 1.3 -40 to 105 VQFN16 Yes
BA10393F 2.0 to 36 2 0.4 1 50 1.3 -40 to 85 SOP8 Yes
BA10339F 3.0 to 36 4 0.8 1 50 1.3 -40 to 85 SOP14 Yes
BA10339FV 3.0 to 36 4 0.8 1 50 1.3 -40 to 85 SSOP-B14 Yes
BA8391G 2.0 to 36 1 0.3 2 50 1.3 -40 to 85 SSOP5 Yes
BU7251G 1.8 to 5.5 1 0.015 1 0.001 0.6 -40 to 85 SSOP5 Yes
BU7251SG 1.8 to 5.5 1 0.015 1 0.001 0.6 -40 to 105 SSOP5 Yes
BU7252F 1.8 to 5.5 2 0.035 1 0.001 0.6 -40 to 85 SOP8 Yes
BU7252SF 1.8 to 5.5 2 0.035 1 0.001 0.6 -40 to 105 SOP8 Yes
BU7231G 1.8 to 5.5 1 0.005 1 0.001 1.7 -40 to 85 SSOP5 Yes
BU7231SG 1.8 to 5.5 1 0.005 1 0.001 1.7 -40 to 105 SSOP5 Yes
BU7252FVM 1.8 to 5.5 2 0.035 1 0.001 0.6 -40 to 85 MSOP8 Yes
BU7252SFVM 1.8 to 5.5 2 0.035 1 0.001 0.6 -40 to 105 MSOP8 Yes
BU7232F 1.8 to 5.5 2 0.012 1 0.001 1.7 -40 to 85 SOP8 Yes
BU7232SF 1.8 to 5.5 2 0.012 1 0.001 1.7 -40 to 105 SOP8 Yes
BU7232FVM 1.8 to 5.5 2 0.012 1 0.001 1.7 -40 to 85 MSOP8 Yes
BU7232SFVM 1.8 to 5.5 2 0.012 1 0.001 1.7 -40 to 105 MSOP8 Yes
BA2903YF-C 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SOP8 Yes
NEW
BA2903YFV-C
2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SSOP-B8 Yes
BA2903YFVM-C 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 MSOP8 Yes
BA2901YF-C 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SOP14 Yes
BA2901YFV-C 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SSOP-B14 Yes
LM393X 2.0 to 36.0 2 0.4 1 25 1.3 0 to 70 S.O Package 8 Yes
LM2903X 2.0 to 36.0 2 0.4 2 25 1.5 -40 to 85 S.O Package 8 Yes
LM339X 2.0 to 36.0 4 0.8 2 25 1.3 0 to 70 S.O Package 14 Yes
LM2901X 2.0 to 36.0 4 0.8 2 25 1.3 -40 to 85 S.O Package 14 Yes
LM393X 2.0 to 36.0 2 0.8 2 25 1.3 0 to 70 SOIC8 Yes
LM2903X 3.0 to 36.0 2 0.8 2 25 1.3 -40 to 125 SOIC8 Yes
LM339X 2.0 to 36.0 4 0.8 2 25 1.3 0 to 70 SOIC14 Yes
LM2901X 3.0 to 36.0 4 0.8 2 25 1.3 -40 to 125 SOIC14 Yes
LM393X 2.0 to 36.0 2 0.4 1 25 1.3 0 to 70 S.O Package 8 Yes
LM2903X 2.0 to 36.0 2 0.4 1 25 1.3 -40 to 125 S.O Package 8 Yes
LM339X 2.0 to 36.0 4 1.1 1 25 1.3 0 to 70 S.O Package 14 Yes
LM2901X 2.0 to 36.0 4 1.1 1 25 1.3 -40 to 125 S.O Package 14 Yes

 

Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.