ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Comparators : Ground Sense

BA2901SKN

Inquiries concering our products
Data Sheet
 

[ Product description ]

General purpose BA8391G/BA10393/BA10339 family and high reliability BA2903/BA2901 family integrate one, two or four independent high gain voltage comparator. Some features are the wide operating voltage that is 2 to 36[V] (for BA8391G, BA10393, BA2903, BA2901 family), 3 to 36[V] (for BA10339 family) and low supply current. Therefore, this series is suitable for any application.

Specifications
Power supply (V) 2.0 to 36
Number of channels 4
Circuit current (mA) 0.8
Input offset voltage (mV) 2
Input bias current (nA) 50
Response time (µs) 1.3
Operating temperature range (°C) -40 to 105
Output current (mA) 16
Input voltage range (V) VEE to VCC-1.5
Voltage gain (dB) 100
Package size(mm) 4.2×4.2×0.9
[ Pin Configuration ]
BA2901SKN

Features

・Operable with a signal power supply
・Wide operating supply voltage
    +2.0[V] to +36.0[V] (single supply)
    ±1.0[V] to ±18.0[V] (split supply)
・Standard comparator pin-assignments
・Input and output are operable ground sense
・Internal ESD protection
    Human body model (HBM)±5000[V](Typ.)
    ・Gold PAD
・Wide temperature range
    -40[ºC] to +105[ºC]

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BA2901SKN-E2 VQFN16 Active Yes Embossed Tape 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Small chip LED with reflector SML-M13DT

1.5V Drive Pch MOSFET RZQ050P01

Complex Transistor(DTR+DTR) UMH9N


Others

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Response
time
(µs)
Operating
temperature
range
(ºC)
Package RoHS Distribution
Inventory
Reset

BA2903F 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SOP8 Yes
BA2903SF 2.0 to 36 2 0.6 2 50 1.3 -40 to 105 SOP8 Yes
BA2903FV 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SSOP-B8 Yes
BA2903SFV 2.0 to 36 2 0.6 2 50 1.3 -40 to 105 SSOP-B8 Yes
BA2903FVM 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 MSOP8 Yes
BA2903SFVM 2.0 to 36 2 0.6 2 50 1.3 -40 to 105 MSOP8 Yes
BA2901F 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SOP14 Yes
BA2901SF 2.0 to 36 4 0.8 2 50 1.3 -40 to 105 SOP14 Yes
BA2901FV 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SSOP-B14 Yes
BA2901SFV 2.0 to 36 4 0.8 2 50 1.3 -40 to 105 SSOP-B14 Yes
BA2901KN 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 VQFN16 Yes
BA2901SKN 2.0 to 36 4 0.8 2 50 1.3 -40 to 105 VQFN16 Yes
BA10393F 2.0 to 36 2 0.4 1 50 1.3 -40 to 85 SOP8 Yes
BA10339F 3.0 to 36 4 0.8 1 50 1.3 -40 to 85 SOP14 Yes
BA10339FV 3.0 to 36 4 0.8 1 50 1.3 -40 to 85 SSOP-B14 Yes
BA8391G 2.0 to 36 1 0.3 2 50 1.3 -40 to 85 SSOP5 Yes
BU7251G 1.8 to 5.5 1 0.015 1 0.001 0.6 -40 to 85 SSOP5 Yes
BU7251SG 1.8 to 5.5 1 0.015 1 0.001 0.6 -40 to 105 SSOP5 Yes
BU7252F 1.8 to 5.5 2 0.035 1 0.001 0.6 -40 to 85 SOP8 Yes
BU7252SF 1.8 to 5.5 2 0.035 1 0.001 0.6 -40 to 105 SOP8 Yes
BU7231G 1.8 to 5.5 1 0.005 1 0.001 1.7 -40 to 85 SSOP5 Yes
BU7231SG 1.8 to 5.5 1 0.005 1 0.001 1.7 -40 to 105 SSOP5 Yes
BU7252FVM 1.8 to 5.5 2 0.035 1 0.001 0.6 -40 to 85 MSOP8 Yes
BU7252SFVM 1.8 to 5.5 2 0.035 1 0.001 0.6 -40 to 105 MSOP8 Yes
BU7232F 1.8 to 5.5 2 0.012 1 0.001 1.7 -40 to 85 SOP8 Yes
BU7232SF 1.8 to 5.5 2 0.012 1 0.001 1.7 -40 to 105 SOP8 Yes
BU7232FVM 1.8 to 5.5 2 0.012 1 0.001 1.7 -40 to 85 MSOP8 Yes
BU7232SFVM 1.8 to 5.5 2 0.012 1 0.001 1.7 -40 to 105 MSOP8 Yes
BA2903YF-C 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SOP8 Yes
NEW
BA2903YFV-C
2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SSOP-B8 Yes
BA2903YFVM-C 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 MSOP8 Yes
BA2901YF-C 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SOP14 Yes
BA2901YFV-C 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SSOP-B14 Yes
LM393X 2.0 to 36.0 2 0.4 1 25 1.3 0 to 70 S.O Package 8 Yes
LM2903X 2.0 to 36.0 2 0.4 2 25 1.5 -40 to 85 S.O Package 8 Yes
LM339X 2.0 to 36.0 4 0.8 2 25 1.3 0 to 70 S.O Package 14 Yes
LM2901X 2.0 to 36.0 4 0.8 2 25 1.3 -40 to 85 S.O Package 14 Yes
LM393X 2.0 to 36.0 2 0.8 2 25 1.3 0 to 70 SOIC8 Yes
LM2903X 3.0 to 36.0 2 0.8 2 25 1.3 -40 to 125 SOIC8 Yes
LM339X 2.0 to 36.0 4 0.8 2 25 1.3 0 to 70 SOIC14 Yes
LM2901X 3.0 to 36.0 4 0.8 2 25 1.3 -40 to 125 SOIC14 Yes
LM393X 2.0 to 36.0 2 0.4 1 25 1.3 0 to 70 S.O Package 8 Yes
LM2903X 2.0 to 36.0 2 0.4 1 25 1.3 -40 to 125 S.O Package 8 Yes
LM339X 2.0 to 36.0 4 1.1 1 25 1.3 0 to 70 S.O Package 14 Yes
LM2901X 2.0 to 36.0 4 1.1 1 25 1.3 -40 to 125 S.O Package 14 Yes

 

Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.