ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Automotive Comparators : Ground Sense

BA2903Y family and BA2901Y family are Automotive type, incorporate high gain and 2 or 4 circuits on a single chip. Additional features include a wide operating voltage range of 2V to 32V (single power supply use) and low current consumption, making them ideal for a broad number of applications.

RoHM'Sid-opamp

Comparators

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Response
time
(µs)
Operating
temperature
range
(ºC)
Package RoHS Distribution
Inventory
Reset

BA2903YF-C 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SOP8 Yes
NEW
BA2903YFV-C
2.0 to 36 2 0.6 2 50 1.3 -40 to 125 SSOP-B8 Yes
BA2903YFVM-C 2.0 to 36 2 0.6 2 50 1.3 -40 to 125 MSOP8 Yes
BA2901YF-C 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SOP14 Yes
BA2901YFV-C 2.0 to 36 4 0.8 2 50 1.3 -40 to 125 SSOP-B14 Yes

 

Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.