ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Automotive Op Amps(Operational Amplifiers) : Ground Sense

BA2904Y family and BA2902Y family are Automotive grade Op Amp, feature high gain and built-in phase compensation and integrate 2 circuits on a single chip. Additional features include a wide operating voltage range of 3V to 32V (single power supply use) and low current consumption, making them ideal for a broad number of applications.

RoHM'Sid-opamp

Operational Amplifiers

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Slew rate
(V/µs)
Operating
temperature
range
(ºC)
Package RoHS Distribution
Inventory
Reset

BA2904YF-C 3.0 to 32.0 2 0.7 2 20 0.2 -40 to 125 SOP8 Yes
NEW
BA2904YFV-C
3.0 to 32.0 2 0.7 2 20 0.2 -40 to 125 SSOP-B8 Yes
BA2904YFVM-C 3.0 to 32.0 2 0.7 2 20 0.2 -40 to 125 MSOP8 Yes
BA2902YF-C 3.0 to 32.0 4 0.7 2 20 0.2 -40 to 125 SOP14 Yes
BA2902YFV-C 3.0 to 32.0 4 0.7 2 20 0.2 -40 to 125 SSOP-B14 Yes

 

Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.