ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Ground Sense Low Voltage CMOS Op Amps(Operational Amplifiers)

ROHM offers at 1.7V and meet the low voltage and low current consumption requirements of portable devices. The lineup also includes low current consumption types, high slew rate models, single/dual ICs, and units compatible with high operating temperatures - all in a variety of compact packages, making them ideal for virtually any application.

RoHM'Sid-opamp

Operational Amplifiers

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Slew rate
(V/µs)
Operating
temperature
range
(ºC)
Package RoHS Distribution
Inventory
Reset

BU7461G 1.7 to 5.5 1 0.05 1 0.001 0.3 -40 to 105 SSOP5 Yes
BU7461SG 1.7 to 5.5 1 0.15 1 0.001 1 -40 to 105 SSOP5 Yes
BU7465HFV 1.7 to 5.5 1 0.12 1 0.001 1.0 -40 to 85 HVSOF5 Yes
BU7465SHFV 1.7 to 5.5 1 0.12 1 0.001 1.0 -40 to 105 HVSOF5 Yes
BU7441G 1.7 to 5.5 1 0.05 1 0.001 0.3 -40 to 85 SSOP5 Yes
BU7441SG 1.7 to 5.5 1 0.15 1 0.001 1 -40 to 85 SSOP5 Yes
BU7445HFV 1.7 to 5.5 1 0.04 1 0.001 0.25 -40 to 85 HVSOF5 Yes
BU7445SHFV 1.7 to 5.5 1 0.04 1 0.001 0.25 -40 to 105 HVSOF5 Yes
BU7462F 1.7 to 5.5 2 0.3 1 0.001 1 -40 to 85 SOP8 Yes
BU7462SF 1.7 to 5.5 2 0.3 1 0.001 1 -40 to 105 SOP8 Yes
BU7462FVM 1.7 to 5.5 2 0.3 1 0.001 1 -40 to 85 MSOP8 Yes
BU7462SFVM 1.7 to 5.5 2 0.3 1 0.001 1 -40 to 105 MSOP8 Yes
BU7462NUX 1.7 to 5.5 2 0.3 1 0.001 1.0 -40 to 85 VSON008X2030 Yes
BU7462SNUX 1.7 to 5.5 2 0.3 1 0.001 1.0 -40 to 105 VSON008X2030 Yes
BU7442F 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 85 SOP8 Yes
BU7442SF 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 105 SOP8 Yes
BU7442FVM 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 85 MSOP8 Yes
BU7442SFVM 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 105 MSOP8 Yes
BU7442NUX 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 85 VSON008X2030 Yes
BU7442SNUX 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 105 VSON008X2030 Yes
BU7464F 1.7 to 5.5 2 0.6 1 0.001 0.3 -40 to 85 SOP14 Yes
BU7464SF 1.7 to 5.5 2 0.6 1 0.001 0.3 -40 to 105 SOP14 Yes
BU7444F 1.7 to 5.5 2 0.2 1 0.001 0.3 -40 to 85 SOP14 Yes
BU7444SF 1.7 to 5.5 2 0.2 1 0.001 0.3 -40 to 105 SOP14 Yes

 

Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.