ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Low Voltage Operation CMOS Op Amps(Operational Amplifiers)

ROHM offers input/output full swing operation at 1.8V and meet the low voltage and low current consumption requirements of portable devices. The lineup also includes low current consumption types, high slew rate models, single/dual ICs, and units compatible with high operating temperatures - all in a variety of compact packages, making them ideal for virtually any application.

RoHM'Sid-opamp

Operational Amplifiers

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Slew rate
(V/µs)
Operating
temperature
range
(ºC)
Package RoHS Distribution
Inventory
Reset

BU7261G 1.8 to 5.5 1 0.25 1 0.001 1.1 -40 to 85 SSOP5 Yes
BU7261SG 1.8 to 5.5 1 0.25 1 0.001 1.1 -40 to 105 SSOP5 Yes
BU7262F 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 85 SOP8 Yes
BU7262SF 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 105 SOP8 Yes
BU7262FVM 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 85 MSOP8 Yes
BU7262SFVM 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 105 MSOP8 Yes
BU7262NUX 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 85 VSON008X2030 Yes
BU7262SNUX 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 105 VSON008X2030 Yes
BU7241G 1.8 to 5.5 1 0.07 1 0.001 0.4 -40 to 85 SSOP5 Yes
BU7241SG 1.8 to 5.5 1 0.07 1 0.001 0.4 -40 to 105 SSOP5 Yes
BU7242F 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 85 SOP8 Yes
BU7242SF 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 105 SOP8 Yes
BU7242FVM 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 85 MSOP8 Yes
BU7242SFVM 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 105 MSOP8 Yes
BU7242NUX 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 85 VSON008X2030 Yes
BU7242SNUX 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 105 VSON008X2030 Yes
BU7244F 1.8 to 5.5 2 0.36 1 0.001 0.4 -40 to 85 SOP14 Yes
BU7244SF 1.8 to 5.5 2 0.36 1 0.001 0.4 -40 to 105 SOP14 Yes
BU7264F 1.8 to 5.5 2 1.10 1 0.001 1.1 -40 to 85 SOP14 Yes
BU7264SF 1.8 to 5.5 2 1.10 1 0.001 1.1 -40 to 105 SOP14 Yes
BU7275HFV 1.8 to 5.5 1 0.04 1 0.001 0.3 -40 to 85 HVSOF5 Yes
BU7275SHFV 1.8 to 5.5 1 0.04 1 0.001 0.3 -40 to 105 HVSOF5 Yes
BU7295HFV 1.8 to 5.5 1 0.15 1 0.001 1.0 -40 to 85 HVSOF5 Yes
BU7295SHFV 1.8 to 5.5 1 0.15 1 0.001 1.0 -40 to 105 HVSOF5 Yes

 

Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.