ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Low Voltage Operation CMOS Operational Amplifiers

ROHM offers a new series of 1.7V ground sense CMOS opamps that enable input/output full swing operation at 1.8V and meet the low voltage and low current consumption requirements of portable devices. The lineup also includes low current consumption types, high slew rate models, single/dual ICs, and units compatible with high operating temperatures - all in a variety of compact packages, making them ideal for virtually any application.

RoHM'Sid-opamp

*Put the mouse on the icon to see further details
Specifications Part No. Package Features


Block Diagram

Expanded
 

Features

Ultra-low bias current : 1pA (typ)

The input terminal of ROHM's low voltage CMOS opamps is connected to the MOSFET's Gate pin featuring an electrically insulated internal PN junction, resulting in ultra-low bias current. In addition, the ICs offer high ESD resistance for improved reliability.

 
Expanded
Operation from 1.7V possible(BU7461famiy、BU7462famiy、BU7441famiy、BU7442famiy、 BU7461Sfamiy、BU7462Sfamiy、BU7441Sfamiy、BU7442Sfamiy)
Selectable input type (Full swing or Ground sense input)


Operational Amplifiers

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Slew rate
(V/µs)
Operating
temperature
range
(ºC)
Package RoHS
Reset

NEW
BU7291SG
2.4 to 5.5 1 0.47 1 0.001 3.0 -40 to 105 SSOP5 Yes
NEW
BU7291G
2.4 to 5.5 1 0.47 1 0.001 3.0 -40 to 85 SSOP5 Yes
BU7261SG 1.8 to 5.5 1 0.25 1 0.001 1.1 -40 to 105 SSOP5 Yes
BU7261G 1.8 to 5.5 1 0.25 1 0.001 1.1 -40 to 85 SSOP5 Yes
BU7262SF 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 105 SOP8 Yes
BU7262F 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 85 SOP8 Yes
BU7262SFVM 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 105 MSOP8 Yes
BU7262FVM 1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 85 MSOP8 Yes
NEW
BU7262SNUX
1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 105 VSON008X2030 Yes
NEW
BU7262NUX
1.8 to 5.5 2 0.55 1 0.001 1.1 -40 to 85 VSON008X2030 Yes
BU7241SG 1.8 to 5.5 1 0.07 1 0.001 0.4 -40 to 105 SSOP5 Yes
BU7241G 1.8 to 5.5 1 0.07 1 0.001 0.4 -40 to 85 SSOP5 Yes
BU7242SF 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 105 SOP8 Yes
BU7242F 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 85 SOP8 Yes
BU7242SFVM 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 105 MSOP8 Yes
BU7242FVM 1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 85 MSOP8 Yes
NEW
BU7242SNUX
1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 105 VSON008X2030 Yes
NEW
BU7242NUX
1.8 to 5.5 2 0.18 1 0.001 0.4 -40 to 85 VSON008X2030 Yes
NEW
BU7485SG
3.0 to 5.5 1 1.5 1 0.001 10.0 -40 to 105 SSOP5 Yes
NEW
BU7485G
3.0 to 5.5 1 1.5 1 0.001 10.0 -40 to 85 SSOP5 Yes
NEW
BU7481SG
1.8 to 5.5 1 0.42 1 0.001 3.2 -40 to 105 SSOP5 Yes
NEW
BU7481G
1.8 to 5.5 1 0.42 1 0.001 3.2 -40 to 85 SSOP5 Yes
BU7461SG 1.7 to 5.5 1 0.15 1 0.001 1 -40 to 105 SSOP5 Yes
BU7461G 1.7 to 5.5 1 0.05 1 0.001 0.3 -40 to 105 SSOP5 Yes
BU7462SF 1.7 to 5.5 2 0.3 1 0.001 1 -40 to 105 SOP8 Yes
BU7462F 1.7 to 5.5 2 0.3 1 0.001 1 -40 to 85 SOP8 Yes
BU7462SFVM 1.7 to 5.5 2 0.3 1 0.001 1 -40 to 105 MSOP8 Yes
BU7462FVM 1.7 to 5.5 2 0.3 1 0.001 1 -40 to 85 MSOP8 Yes
NEW
BU7462SNUX
1.7 to 5.5 2 0.3 1 0.001 1.0 -40 to 105 VSON008X2030 Yes
NEW
BU7462NUX
1.7 to 5.5 2 0.3 1 0.001 1.0 -40 to 85 VSON008X2030 Yes
NEW
BU7465SHFV
1.7 to 5.5 1 0.12 1 0.001 1.0 -40 to 105 HVSOF5 Yes
NEW
BU7465HFV
1.7 to 5.5 1 0.12 1 0.001 1.0 -40 to 85 HVSOF5 Yes
BU7441SG 1.7 to 5.5 1 0.15 1 0.001 1 -40 to 85 SSOP5 Yes
BU7441G 1.7 to 5.5 1 0.05 1 0.001 0.3 -40 to 85 SSOP5 Yes
BU7442SF 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 105 SOP8 Yes
BU7442F 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 85 SOP8 Yes
BU7442SFVM 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 105 MSOP8 Yes
BU7442FVM 1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 85 MSOP8 Yes
NEW
BU7442SNUX
1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 105 VSON008X2030 Yes
NEW
BU7442NUX
1.7 to 5.5 2 0.1 1 0.001 0.3 -40 to 85 VSON008X2030 Yes
NEW
BU7445SHFV
1.7 to 5.5 1 0.04 1 0.001 0.25 -40 to 105 HVSOF5 Yes
NEW
BU7445HFV
1.7 to 5.5 1 0.04 1 0.001 0.25 -40 to 85 HVSOF5 Yes
NEW
BU5281SG
1.8 to 5.5 1 0.75 0.1 0.001 2.0 -40 to 105 SSOP5 Yes
NEW
BU5281G
1.8 to 5.5 1 0.75 0.1 0.001 2.0 -40 to 85 SSOP5 Yes

 

Operational Amplifiers /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.