ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Op Amps(Operational Amplifiers) : Low Noise

ROHM offers a wide range of low noise opamps, such as the BA4558/R and BA4560/R families compatible with the standard 4558 and 4560 models. The lineup also includes the BA15218 and BA14741 series featuring faster response speeds, along with the BA15532 ultra-low noise type.The BA4558R, BA4560R, BA4564R and BA4584R feature greater ESD resistance for improved reliability and a wide operating temperature range. In addition, the BA4580R provides superior response speeds with lower noise. Select the ideal solution to fit set needs.

RoHM'Sid-opamp

Operational Amplifiers

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Slew rate
(V/µs)
Operating
temperature
range
(ºC)
Package RoHS Distribution
Inventory
Reset

BA4558F ±4.0 to ±15.0 2 3.0 0.5 60 1.0 -40 to 85 SOP8 Yes
BA4558RF ±4.0 to ±15.0 2 3.0 0.5 60 1.0 -40 to 105 SOP8 Yes
BA4558RFV ±4.0 to ±15.0 2 3.0 0.5 60 1.0 -40 to 105 SSOP-B8 Yes
BA4558RFVM ±4.0 to ±15.0 2 3.0 0.5 60 1.0 -40 to 105 MSOP8 Yes
BA4560F ±4.0 to ±15.0 2 4.0 0.5 50 4.0 -40 to 85 SOP8 Yes
BA4560RF ±4.0 to ±15.0 2 3.0 0.5 50 4.0 -40 to 105 SOP8 Yes
BA4560RFV ±4.0 to ±15.0 2 3.0 0.5 50 4.0 -40 to 105 SSOP-B8 Yes
BA4560RFVM ±4.0 to ±15.0 2 3.0 0.5 50 4.0 -40 to 105 MSOP8 Yes
BA4564RFV ±4.0 to ±15.0 2 6.0 0.5 50 4.0 -40 to 105 SSOP-B14 Yes
BA4580RF ±2.0 to ±16.0 2 6.0 0.3 100 5.0 -40 to 105 SOP8 Yes
BA4580RFVM ±2.0 to ±16.0 2 6.0 0.3 100 5.0 -40 to 105 MSOP8 Yes
BA4584FV ±2.0 to ±16.0 4 12 0.1 100 5.0 -40 to 85 SSOP-B14 Yes
BA4584RF ±2.0 to ±9.5 4 11 0.1 100 5.0 -40 to 105 SOP14 Yes
BA4584RFV ±2.0 to ±9.5 4 11 0.1 100 5.0 -40 to 105 SSOP-B14 Yes
BA8522RF ±2.0 to ±16.0 2 5.5 0.1 50 3.0 -40 to 105 SOP8 Yes
BA8522RFV ±2.0 to ±16.0 2 5.5 0.1 50 3.0 -40 to 105 SSOP-B8 Yes
BA8522RFVM ±2.0 to ±16.0 2 5.5 0.1 50 3.0 -40 to 105 MSOP8 Yes
BA15218F ±2.0 to ±16.0 2 5.0 0.5 50 3.0 -40 to 85 SOP8 Yes
BA14741F ±2.0 to ±18.0 4 3.0 1 60 1.0 -40 to 85 SOP14 Yes
BA15532F ±3.0 to ±20.0 2 8.0 0.5 200 8.0 -20 to 75 SOP8 Yes
BA2115F ±1.0 to ±7.0 2 3.5 1 150 4.0 -40 to 85 SOP8 Yes
BA2115FVM ±1.0 to ±7.0 2 3.5 1 150 4.0 -40 to 85 MSOP8 Yes
BA4510F ±1.0 to ±3.5 2 5.0 1 80 5.0 -20 to 75 SOP8 Yes
BA4510FV ±1.0 to ±3.5 2 5.0 1 80 5.0 -20 to 75 SSOP-B8 Yes

 

Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.