ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Automotive Op Amps(Operational Amplifiers) : High Speed

General-purpose BA3472Y / BA3474Y family integrate two/four Independent Op-amps and phase compensation capacitors on a single chip and have some features of high-gain, low power consumption, and wide operating voltage range of +3[V] to +36[V](single power supply). Especially, characteristics are high slew rate (10V/µs) and high Maximum frequency (4MHz).

RoHM'Sid-opamp

Operational Amplifiers

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Slew rate
(V/µs)
Operating
temperature
range
(ºC)
Package RoHS Distribution
Inventory
Reset

NEW
BA3472YFV-C
3.0 to 36.0 2 4.0 1 100 10.0 -40 to 125 SSOP-B8 Yes
NEW
BA3472YFVM-C
3.0 to 36.0 2 4.0 1 100 10.0 -40 to 125 MSOP8 Yes
NEW
BA3474YFV-C
3.0 to 36.0 4 8.0 1 100 10.0 -40 to 125 SSOP-B14 Yes

 

Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.