ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Op Amps(Operational Amplifiers) : Ground Sense

ROHM offers a wide lineup of ground sense op amps, ranging from the universally compatible BA10358, BA2904 / S, BA10324A, and BA2902 / S to the high performance BA2904 / S and BA2902 / S series featuring high ESD resistance and a wide operating temperature range. Additional models include the BA3404 family that delivers low distortion and faster response. Select the optimal product based on set requirements.

RoHM'Sid-opamp

Operational Amplifiers

Family Power supply
(V)
Number of
channels
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Slew rate
(V/µs)
Operating
temperature
range
(ºC)
Package RoHS Distribution
Inventory
Reset

BA3404F 4.0 to 36.0 2 2.0 2 70 1.2 -40 to 85 SOP8 Yes
BA3404FVM 4.0 to 36.0 2 2.0 2 70 1.2 -40 to 85 MSOP8 Yes
BA2904F 3.0 to 32.0 2 0.7 2 20 0.2 -40 to 125 SOP8 Yes
BA2904SF 3.0 to 32.0 2 0.7 2 20 0.2 -40 to 105 SOP8 Yes
BA2904FV 3.0 to 32.0 2 0.7 2 20 0.2 -40 to 125 SSOP-B8 Yes
BA2904SFV 3.0 to 32.0 2 0.7 2 20 0.2 -40 to 105 SSOP-B8 Yes
BA2904FVM 3.0 to 32.0 2 0.7 2 20 0.2 -40 to 125 MSOP8 Yes
BA2904SFVM 3.0 to 32.0 2 0.7 2 20 0.2 -40 to 105 MSOP8 Yes
BA2902F 3.0 to 32.0 4 0.7 2 20 0.2 -40 to 125 SOP14 Yes
BA2902SF 3.0 to 32.0 4 0.7 2 20 0.2 -40 to 105 SOP14 Yes
BA2902FV 3.0 to 32.0 4 0.7 2 20 0.2 -40 to 125 SSOP-B14 Yes
BA2902SFV 3.0 to 32.0 4 0.7 2 20 0.2 -40 to 105 SSOP-B14 Yes
BA2902KN 3.0 to 32.0 4 0.7 2 20 0.2 -40 to 125 VQFN16 Yes
BA2902SKN 3.0 to 32.0 4 0.7 2 20 0.2 -40 to 105 VQFN16 Yes
BA10358F 3.0 to 32.0 2 0.7 2 45 0.2 -40 to 85 SOP8 Yes
BA10358FV 3.0 to 32.0 2 0.7 2 45 0.2 -40 to 85 SSOP-B8 Yes
BA10324AF 3.0 to 32.0 4 0.6 2 20 0.2 -40 to 85 SOP14 Yes
BA10324AFV 3.0 to 32.0 4 0.6 2 20 0.2 -40 to 85 SSOP-B14 Yes

 

Op Amps
(Operational Amplifiers) /
Comparators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.