ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

High Performance, High Reliability 36V Series Stepping Motor Driver

BD63877EFV

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

This series is the high-grade type that provides the highest function and highest reliance in the ROHM stepping motor driver series. This series has the perfect various protection circuits and reduces IC's generation of heat by adopting low-ON resistance DMOS and high heat-radiation power package. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply's rated voltage of 36V and rated output current of 1.0A to 2.2A. There are input interface types of CLK-IN drive / PARALLEL-IN compatible, CLK-IN drive, PARALLEL-IN drive (3 kinds), so please choose an input mode according to needs of application. There are excitation modes of FULL STEP & HALF STEP (2 kinds), QUATER STEP mode, and for current decay mode, the ratio of FAST DECAY & SLOW DECAY can be freely set, so the optimum control conditions for every motor can be realized. In addition, being able to drive with one system of power supply makes contribution to the set design's getting easy.

Specifications
Supply voltage VM(V) 19 to 28
Supply voltage VCC -
Output current (A) 2.0
Circuit current (mA) 2.0
High level voltage (V) 2
Low level voltage (V) 0.8
Output ON resistance (Ω) 0.7
Package size(mm) 9.7×6.4×0.93

Features

・Low on-resistance DMOS, rated output current 2.0A
・CLK-IN drive
・QUARTER STEP
・Power-saving function
・Forward rotation & reverse rotation switching function
・TSD(Thermal Shutdown) circuit
・OCP(Over Current Protection) circuit
・UVLO(Under Voltage Locked Out) circuit
・OVLO(Under Voltage Locked Out) circuit
・Power ON reset function
・Compact, thin-shape, and high heat dissipation package
・Current decay mode selection(Mix decay)
・One power supply system 36V
・pin-compatible line up(BD63877EFV/BD63875EFV/BD63873EFV)

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD63877EFV-E2 HTSSOP-B28 Active Yes Embossed Tape And Reel 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

High gain amplifier Transistor(Darlington) 2SD2143

Low capacitance Zener diodes RSB12JS2

Digital transistor(with built-in resistors + zener diode) DTDG23YP

Others

Please check the details on Product List for Others.

Stepping Motor Driver Series