ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Stepping Motor Drivers

Featuring high reliability, low power consumption, and a thin, high-power package, ROHM's stepping motor drivers provide the ideal solution for all types of driving applications.




Stepping Motor Drivers

Broad Lineup Stepping Motor Drivers

Series Selection lineup  

Stepping Motor Drivers

Part No. Supply voltage Output
current
(A)
Circuit
current
(mA)
Input Threshold voltage Output
ON resistance
(Ω)
Package RoHS Distribution
Inventory
VM
(V)
Vcc
(V)
High level voltage
(V)
Low level voltage
(V)
Reset
BD6387EFV 10 to 28 - 2.0 4.5 2 0.8 0.8 HTSSOP-B40 Yes
BD6385EFV 10 to 28 - 1.5 4.5 2 0.8 1.0 HTSSOP-B40 Yes
BD6383EFV 10 to 28 - 1.0 4.5 2 0.8 1.5 HTSSOP-B40 Yes
BD6389FM 10 to 28 - 2.2 4.5 2 0.8 0.7 HSOP-M36 Yes
BD63877EFV 19 to 28 - 2.0 2.0 2 0.8 0.7 HTSSOP-B28 Yes
BD63875EFV 19 to 28 - 1.5 2.0 2 0.8 1.0 HTSSOP-B28 Yes
BD63873EFV 19 to 28 - 1.0 2.0 2 0.8 1.9 HTSSOP-B28 Yes
BD63876EFV 19 to 28 - 2.0 2.0 2 0.8 0.7 HTSSOP-B28 Yes
BD63874EFV 19 to 28 - 1.5 2.0 2 0.8 1.0 HTSSOP-B28 Yes
BD63872EFV 19 to 28 - 1.0 2.0 2 0.8 1.9 HTSSOP-B28 Yes
BD6395FP 16 to 28 - 1.5 3.0 2 0.8 1.2 HSOP25 Yes
BD6393FP 16 to 28 - 1.2 3.0 2 0.8 1.5 HSOP25 Yes
BD6290EFV 19 to 28 - 0.8 3.0 2 0.8 2.8 HTSSOP-B24 Yes
BD63960EFV 19 to 28 - 1.5 2.7 2 0.8 1.1 HTSSOP-B24 Yes
BD63940EFV 19 to 28 - 1.2 2.7 2 0.8 1.4 HTSSOP-B24 Yes
*BD63920EFV 19 to 28 - 0.8 2.7 2 0.8 2.8 HTSSOP-B24 Yes
BD63801EFV 19 to 28 - 0.8 2.7 2 0.8 2.8 HTSSOP-B24 Yes
BD63860EFV 16 to 28 - 2.5 4.0 2 0.8 0.8 HTSSOP-B28 Yes
BD63847EFV 19 to 28 - 2.0 2.5 2 0.8 0.85 HTSSOP-B28 Yes
BD63843EFV 19 to 28 - 1.0 2.5 2 0.8 1.9 HTSSOP-B28 Yes
BD6382EFV 5.5 to 13.5 3.0 to 5.5 0.8 1.6 2 0.8 1.2 HTSSOP-B24 Yes
BD6381EFV 6 to 13.5 2.5 to 5.5 1.2 1.6 2 0.8 1.0 HTSSOP-B24 Yes
BD6380EFV 4 to 13.5 2.5 to 5.5 0.8 1.6 2 0.8 1.2 HTSSOP-B24 Yes
BD6425EFV 19 to 42 - 1.5 2.0 2 0.8 1.1 HTSSOP-B28 Yes
BD6423EFV 19 to 42 - 1.0 2.0 2 0.8 2.0 HTSSOP-B24 Yes
BD6422EFV 19 to 42 - 1.0 2.0 2 0.8 2.0 HTSSOP-B24 Yes

Part number with * are under development.

Stepping Motor Driver Series