ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Stepping Motor Drivers

Featuring high reliability, low power consumption, and a thin, high-power package, ROHM's stepping motor drivers provide the ideal solution for all types of driving applications.



RoHM'SStepping Motor Drivers

Broad Lineup Stepping Motor Drivers

lineup  


Selection1

High Performance, High Reliability 36V Series Stepping Motor Drivers

Expanded

  • Easy board layout with simple CLK-IN control 1
  • SELECT terminal compatible with Parallel IN while enabling individual 2-motor driving(BD6387EFV, BD6385EFV, BD6383EFV, BD6389FM)
  • Current decay mode switching function reduces vibration, even during high rotation speeds
Selection2

Standard 36V Series Stepping Motor Drivers

Expanded

  • Independent VREF terminals support micro-step drive signals for low noise
  • Equipped with a Ghost Supply Prevention (G.S.P.) function
  • Drive 2 DC motors(BD63960EFV, BD63940EFV, BD63920EFV)
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Microstep 36V Series Stepping Motor Driver

Expanded

  • 4 mode settings possible via 2bit logic input, from Eighth Step to Full Step driving
  • Easy board layout with simple CLK IN control
  • Current decay mode switching function reduces vibration, even during high rotation speeds
Selection4

Low Voltage Series Stepping Motor Drivers

Expanded

  • High reference voltage output accuracy, even during battery driving
  • SENSE terminal enables high accuracy constant current drive
  • Drive 2 DC motors with the independent VM terminals
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

High Voltage Series Stepping Motor Drivers

Expanded

  • Low noise during Motor Hold with external PWM excitation
  • Current attenuation switching possible via 2bit logic input
  • Easy board layout with simple CLK IN control(BD6425EFV, BD6423EFV)
Series DetailsSeries Lineup


Stepping Motor Driver Series