ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Reversible Motor Drivers for Brush Motors

Brush motors are used in a broad number of everyday applications, including Audio / Visual equipment (i.e. CD / DVD players, VCRs) and OA devices, such as printers. ROHM's reversible motor driver ICs are ideally suited for brush motors of all types.



RoHM'SReversible Motor Drivers for Brush Motors
The Motor Driver Quick Search

The Motor Driver Quick Search searches from among the series listed below.
H-bridge Drivers for Brush Motors / Reversible Motor Drivers for Brush Motors

Broad Lineup Reversible Motor Drivers for Brush Motors

lineup  


Selection1

0.5A or Less Reversible Motor Drivers (Single Motor)

Expanded

  • Constant drive speed
  • MOSFET output ensures low voltage compatibility
  • Output voltage setting terminals reduce both mounting area and costs
Selection2

0.8A Reversible Motor Driver (Single Motor)

Expanded

  • Motor speed adjustable via input control signal
  • Constant drive speed
  • Low-saturation output ensures low voltage compatibility
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

1.0A Reversible Motor Drivers (Single Motor)

Expanded

  • Output voltage setting terminals reduce both mounting area and costs
  • Driver-stage ground separation ensures constant speed control
  • Power-saving circuit contributes to energy-saving designs
Selection4

2.0A or More Reversible Motor Drivers (Single Motor)

Expanded

  • Cross-conduction adjustment circuit significantly reduces overlap current
  • Low input voltage capability allows setting of the output H voltage
  • Output voltage setting terminals lower costs and mounting area
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

1.0A or More Reversible Motor Drivers (2 Motors)

Expanded

  • Two-motor driving (1.5ch circuit)
  • Output voltage setting terminals decreases both mounting area and costs
  • Built-in thermal shutdown circuit
Series DetailsSeries Lineup


Reversible Motor Drivers
for Brush Motors

H-bridge Drivers
Cross Reference

Find a ROHM product similar to the competitor product. Simply enter the part number and click the Search button.