ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Reversible Motor Drivers for Brush Motors

Brush motors are used in a broad number of everyday applications, including Audio / Visual equipment (i.e. CD / DVD players, VCRs) and OA devices, such as printers. ROHM's reversible motor driver ICs are ideally suited for brush motors of all types.



Reversible Motor Drivers for Brush Motors
The Motor Driver Quick Search

The Motor Driver Quick Search searches from among the series listed below.
H-bridge Drivers for Brush Motors / Reversible Motor Drivers for Brush Motors

Broad Lineup Reversible Motor Drivers for Brush Motors

Series Selection lineup  

Reversible Motor Drivers for Brush Motors

Part No. Supply voltage
(V)
Output current
(A)
Input voltage threshold Output saturation
voltage
(V)
Output operation*
mode
Package RoHS Distribution
Inventory
H level
(V)
L level
(V)
Reset
BA6950FS 3.0 to 16 0.4 2.0 0.8 0.16 (Io=0.05A) F/R/S/B SSOP-A16 Yes
BH6578FVM 4.5 to 5.5 0.5 2.0 0.8 0.5 (Io=0.5A) F/R/S/B MSOP8 Yes
BD7931F 4.5 to 14 0.5 2.0 0.8 0.5 (Io=0.5A) F/R/S/B SOP8 Yes
BA6951FS 3.0 to 16 0.8 2.0 0.8 0.6 (Io=0.3A) F/R/S/B SSOP-A16 Yes
BA6956AN 6.5 to 15 1.0 2.0 0.8 1.7 (Io=0.2A) F/R/S/B SIP9 Yes
BA6287F 4.5 to 15 1.0 2.0 0.8 1.0 (Io=0.2A) F/R/S/B SOP8 Yes
BA6285FS 4.5 to 15 1.0 2.0 0.8 1.0 (Io=0.2A) F/R/S/B SSOP-A16 Yes
BA6285AFP-Y 4.5 to 24 1.0 2.0 0.8 1.0 (Io=0.2A) F/R/S/B HSOP25 Yes
BA6920FP-Y 6.5 to 34 1.0 3.0 0.8 2.2 (Io=0.02A) F/R/S/B HSOP25 Yes
BA6219BFP-Y 8.0 to 18 2.2 3.0 1.0 2.4 (Io=0.4A) F/R/S/B HSOP25 Yes
BA6222 8.0 to 18 2.2 3.0 1.0 2.4 (Io=0.4A) F/R/S/B HSIP10 Yes
BA6247FP-Y 8.0 to 18 1.0 3.5 1.0 2.4 (Io=0.5A) F/R/B HSOP25 Yes
BA6238A 8.0 to 18 1.6 4.0 1.0 2.3 (Io=0.5A) F/R/B HSIP10 Yes

 

*F:Forward
R:Reverse
S:Stop
B:Brake

Reversible Motor Drivers
for Brush Motors

H-bridge Drivers
Cross Reference

Find a ROHM product similar to the competitor product. Simply enter the part number and click the Search button.