ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Motor Drivers for Printers

ROHM motor driver ICs for printers are compact and combine high reliability with low power consumption. Ideal for driving polygonal mirrors, paper feeders, and carriages.




RoHM'SMotor Drivers for Printers

Broad Lineup Motor Drivers for Printers

lineup lineup lineup lineup lineup  


Selection1

Three-phase Brushless Motor Drivers for Polygonal Mirrors

Expanded

  • PWM driver and low ON-resistance output MOSFET ensure low power consumption and heat generation
  • Built-in servo makes interfacing with the set easy
  • Ultra-compact high-power package contributes to space saving
Selection2

Motor Drivers for Printers with Brush

Expanded

  • Motor lock detection (PWM constant current control)
  • Single power supply input
  • These drivers facilitate low power consumption by the direct PWM or PWM constant current control
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Bipolar Stepping Motor Drivers for Paper Feed / Carriage

Expanded

  • Compact, ultra-thin high heat dissipation package reduces circuit board area and simplifies thermal design (HTSSOP series)
  • Switchable current decay system enables low vibration and higher rpm (BD63874EFV, BD63875EFV)
  • Three selectable pattern excitation modes (FULL STEP, HALF STEP, QUARTER STEP) (BD63874EFV, BD63875EFV)
Selection4

Three-phase Brushless Motor Pre-drivers for Paper Feed

Expanded

  • Spindle motor driver with ultra-quiet proprietary S!PWMx2® technology(BD6761FS)
  • Integrated step-up circuit ideal for driving external Nch MOSFET
  • Built-in servo makes interfacing with the set easy
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

System Drivers for Inkjet Printers

Expanded

  • H-bridge driver and switching regulator integrated into a single chip
  • Constant current chopper-type H-bridge driver
  • Built-in Pch power DMOSFET switching regulator
Series DetailsSeries Lineup