ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Motor Drivers for Printers

ROHM motor driver ICs for printers are compact and combine high reliability with low power consumption. Ideal for driving polygonal mirrors, paper feeders, and carriages.




Motor Drivers for Printers with Brush

Broad Lineup Motor Drivers for Printers

Series Selection lineup lineup lineup lineup lineup  

Motor Drivers for Printers with Brush

Part No. Supply Voltage
(V)
Output current
(A)
Output cyrrent
(peak)
(A)
Circuit
current
(mA)
Input threshold voltage Output ON
resistance
(Ω)
Package RoHS Distribution
Inventory
H level
(V)
L level
(V)
NEW
BD63821EFV
19 to 28 1.0 1.5 2.5 2.0 0.8 1.9 (Iout=1.5A) HTSSOP-B28 Yes
NEW
BD63823EFV
19 to 28 2.0 2.8 2.5 2.0 0.8 0.65 (Iout=1.5A) HTSSOP-B28 Yes