ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Motor Drivers for Printers

ROHM motor driver ICs for printers are compact and combine high reliability with low power consumption. Ideal for driving polygonal mirrors, paper feeders, and carriages.




Three-phase Brushless Motor Pre-Drivers for Paper Feed Use (For LBP, PPC)

Broad Lineup Motor Drivers for Printers

Series Selection lineup lineup lineup lineup lineup  

Three-phase Brushless Motor Pre-Drivers for Paper Feed Use (For LBP, PPC)

Part No. Supply voltage
(V)
Voltage for Hall.E.
(V)
Circuit current
(mA)
Input threshold voltage Current limit detect voltage
(V)
External threshold voltage PWM frequency
(kHz)
Time of motor locked Protection
(sec)
Package RoHS Distribution
Inventory
H Level
(V)
L Level
(V)
Upper
(V)
Lower
(V)
Reset
BD6761FS 16 to 28 6.0 15 2.2 0.8 0.48 Vcc+6 10.5 15 - SSOP-A32 Yes
BD6762FV 16 to 28 5.0 17 2.2 0.8 0.26 Vcc+6.8 10.8 16 4.2 SSOP-B40 Yes