ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Motor Drivers for Printers with Brush

BD6382□EFV Series are built-in 2channel H-bridge circuits that can drive 2pcs DC brush motor or stepping motor. 

RoHM'SMotor Drivers for Printers

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
2ch / 1.0A output / for motor with brush
2ch / 1.0A output / for motor with brush


Block Diagram

Expanded
 

Features

Motor lock detection (PWM constant current control)

This IC can diagnose the current limit operation by monitoring LOCK terminal.

 
Expanded
Single power supply input
These derivers facilitate low power consumption by the direct PWM or PWM constant current control
Low ON-resistance output MOSFET
Valuable Protection Circuit




Motor Drivers for Printers with Brush

Part No. Supply Voltage
(V)
Output current
(A)
Output cyrrent
(peak)
(A)
Circuit
current
(mA)
Input threshold voltage Output ON
resistance
(Ω)
Package RoHS Distribution
Inventory
H level
(V)
L level
(V)
NEW
BD63821EFV
19 to 28 1.0 1.5 2.5 2.0 0.8 1.9 (Iout=1.5A) HTSSOP-B28 Yes
NEW
BD63823EFV
19 to 28 2.0 2.8 2.5 2.0 0.8 0.65 (Iout=1.5A) HTSSOP-B28 Yes