ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

System Motor Driver ICs for CD / DVD / Blu-ray Drive and Recorder

In the optical storage market the trend towards products with higher speeds and greater efficiency requires motor driver ICs with low heat generation, low power consumption and high reliability.
ROHM offers a lineup of motor driver ICs that incorporate a variety of function and protection circuits that meets these needs and a variety of function as well.


System Motor Driver ICs for CD / DVD / Blu-ray Drive and Recorder

Broad Lineup System Motor Driver ICs for CD / DVD / Blu-ray Drive and Recorder

Series Selection lineup  

System Motor Driver ICs for CD / DVD / Blu-ray Drive and Recorder

Part No. Supply voltage
(V)
CH
(ch)
Spindle Stepping
drive
Focus
drive
Tracking
drive
Tilt
drive
Loading
drive
Under voltage
protection
Over voltage
protection
Input abnormally
protection
Temperature
protection
Package RoHS Distribution
Inventory
Reset
BD7998EFS 12 / 5 6 3 Sensor PWM PWM(2ch) BTL BTL - BTL Yes Yes Yes Yes HTSSOP-A44 Yes
BD7959EFV 12 / 5 9 3 Sensor PWM PWM(2ch×2) BTL BTL BTL BTL Yes Yes Yes Yes HTSSOP-B54 Yes
BD7755RFV 12 / 5 9 Sensor-less PWM PWM(2ch×2) BTL BTL BTL BTL Yes Yes Yes Yes HTSSOP-B54R Yes
BH5510KV 5 6 3 Sensor PWM PWM(2ch) PWM PWM PWM - Yes Yes Yes Yes VQFP48C Yes
BH5510KVT 5 6 3 Sensor PWM PWM(2ch) PWM PWM PWM - Yes Yes Yes Yes TQFP48V Yes
BH5511KV 5 6 3 Sensor PWM PWM(2ch) PWM PWM PWM - Yes Yes Yes Yes VQFP48C Yes
BD7790KVT 5 7 Sensor-less PWM PWM(2ch) PWM PWM PWM PWM Yes Yes Yes Yes TQFP48V Yes
BD7791KVT 5 7 Sensor-less PWM PWM(2ch) PWM PWM PWM PWM Yes Yes Yes Yes TQFP48V Yes
BD7791FUV 5 7 Sensor-less PWM PWM(2ch) PWM PWM PWM PWM Yes Yes Yes Yes TSSOP-C48V Yes