ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

System Lens Drivers for Mobile Phone Cameras

Cameras used in mobile phones are constantly evolving and are approaching the sophistication of their standalone counterparts. The system lens driver is an important part that controls the lens modules, ROHM offers 9 types of system drivers ICs, ranging from 0.25ch to 2ch, in a compact wafer level CSP, making them ideally suited for all types of lens modules in camera-equipped mobile phones.


RoHM'SSystem Lens Drivers for Mobile Phone Cameras

Broad Lineup System Lens Drivers for Mobile Phone Cameras

lineup  


Selection1

Parallel Interface Type Lens Drivers for Voice Coil Motor

Expanded

  • Industry's smallest package(BH6453GUL)
  • Entire lineup available in a wafer level CSP
  • Integrated current detection resistance decreases the number of external parts(BH6453GUL)
Selection2

2-wire Serial (I2-Compatible) Interface Type Lens Drivers for Voice Coil Motor

Expanded

  • Smooth autofocus with drive current STEP function
  • 2-wire serial interface
  • Robust against ambient temperature fluctuations
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Parallel Interface Type Lens Drivers for Stepping Motor

Expanded

  • Change drive mode using only a single switch
  • Reduces the number of external parts
  • Wafer level CSP (Chip Scale Package)
Series DetailsSeries Lineup