ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

System Lens Drivers for Mobile Phone Cameras

Cameras used in mobile phones are constantly evolving and are approaching the sophistication of their standalone counterparts. The system lens driver is an important part that controls the lens modules, ROHM offers 9 types of system drivers ICs, ranging from 0.25ch to 2ch, in a compact wafer level CSP, making them ideally suited for all types of lens modules in camera-equipped mobile phones.


System Lens Drivers for Mobile Phone Cameras

Broad Lineup System Lens Drivers for Mobile Phone Cameras

Series Selection lineup  

System Lens Drivers for Mobile Phone Cameras

Part No. Supply
voltage
Drive
system
Driver
output
max
current
(A)
Driver
output
ON
resistance
(Ω)
Input
I/F
Input
mode
selection terminal
Step
function
Mechanical
ringing
compensation
UVLO Temperature
protection
Power save
function
Package RoHS Distribution
Inventory
Vcc
(V)
VM
(V)
Reset
BH6453GUL 2.3 to 3.6 - Constant current 0.3 Nch=0.4 Parallel - - - Yes Yes Yes VCSP50L1(BH6453GUL) Yes
BD6883GUL 2.5 to 5.5 - Constant voltage 0.2 Pch=0.65 Parallel - - - Yes Yes Yes VCSP50L1(BD6883GUL) Yes
BD6886GUL 2.5 to 5.5 2.5 to 5.5 Constant voltage 0.2 0.8 Parallel Yes - - Yes Yes Yes VCSP50L2(BD6886GUL) Yes
BD6369GUL 2.5 to 5.5 2.5 to 5.5 Constant voltage 0.5 0.8 Parallel Yes - - Yes Yes Yes VCSP50L2(BD6369GUL) Yes
BH6455GUL 2.3 to 4.8 - Constant current 0.125 - I2C compatible - Yes - Yes Yes Yes VCSP50L1(BH6455GUL) Yes
BU64240GWZ 2.3 to 4.8 - Constant current 0.130 - I2C compatible - Yes Yes Yes Yes Yes UCSP30L1(BU64240GWZ) Yes
BD6360GUL 2.3 to 5.5 2.3 to 5.5 FULLON 0.5 1.0 Parallel Yes - - Yes Yes Yes VCSP50L2(BD6360GUL) Yes
BH6456GUL 2.3 to 3.6 2.3 to 4.8 FULLON 0.5 1.4 I2C compatible - - - Yes Yes Yes VCSP50L1(BH6456GUL) Yes