ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

H-bridge Drivers for Brush Motors

ROHM offers a broad lineup of H bridge drivers in a range of supply voltages, output currents, and channels. Features include VREF-PWM conversion that simplifies operation and saves energy, along with high reliability operation, making them ideal for applications of all types.


RoHM'SH-bridge Drivers for Brush Motors
The Motor Driver Quick Search

The Motor Driver Quick Search searches from among the series listed below.
H-bridge Drivers for Brush Motors / Reversible Motor Drivers for Brush Motors

Broad Lineup H-bridge Drivers for Brush Motors

lineup  


Selection1

7V max. H-bridge Driver

Expanded

  • VREF-variable PWM system utilized for lower power consumption
  • Supports direct PWM control signal input
  • Complementary MOS output stage reduces the number of external parts
Selection2

18V max. H-bridge Driver

Expanded

  • VREF-variable PWM system utilized for lower power consumption
  • Supports direct PWM control signal input
  • Complementary MOS output stage reduces the number of external parts
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

36V max. H-bridge Driver

Expanded

  • VREF-variable PWM system utilized for lower power consumption
  • Supports direct PWM control signal input
  • Complementary MOS output stage reduces the number of external parts
Selection4

H-bridge Driver Hi Speed Drive Series

Expanded

  • The highest performance in regard to switch speed
  • Wide range for motor power supply voltage : VM1.8V to 16.0V. (Absolute Maximum Ratings 20.0V)
  • Charge pump Less
Series DetailsSeries Lineup
Series DetailsSeries Lineup


H-bridge Drivers
for Brush Motors

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.