|
|
36V max. H-bridge Driver
These drivers are rated at 36V, ensuring compatibility with A / V equipment (i.e. CD / DVD players) and PC peripherals.
*Put the mouse on the icon to see further details
| Specifications |
Part No. |
Package |
Features |
1ch / 0.5A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
Block Diagram |
|
Board |
|
|
|
 |
Features
VREF-variable PWM system utilized for lower power consumption
|
|
ROHM's drivers utilize a new VREF-variable PWM drive system that reduces power consumption and increases efficiency compared with conventional products. In addition, the units were designed to easily replace existing drivers. Surge absorption diodes are also integrated for a greater degree of reliability.
|
|
|
Supports direct PWM control signal input
Complementary MOS output stage reduces the number of external parts
Zero standby power consumption during standby
Multiple protection circuits built in
H-bridge Drivers for Brush Motors
|
H-bridge Drivers
for Brush Motors
IC Cross Reference
Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.
|