ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

36V max. H-bridge Driver

These drivers are rated at 36V, ensuring compatibility with A / V equipment (i.e. CD / DVD players) and PC peripherals. 

RoHM'SH-bridge Drivers for Brush Motors

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
1ch / 0.5A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver
1ch / 1A H-bridge Driver


Block Diagram

Board

Expanded
 

Features

VREF-variable PWM system utilized for lower power consumption

ROHM's drivers utilize a new VREF-variable PWM drive system that reduces power consumption and increases efficiency compared with conventional products. In addition, the units were designed to easily replace existing drivers. Surge absorption diodes are also integrated for a greater degree of reliability.

 
Expanded
Supports direct PWM control signal input
Complementary MOS output stage reduces the number of external parts
Zero standby power consumption during standby
Multiple protection circuits built in




H-bridge Drivers for Brush Motors

Part No. Voltage
resistance
(V)
Output
current
(A)
CH Operating
condition
(V)
Input threshold
voltage
Output On
resistance
(Ω Typ.)
Output
operation
mode
*
Package Mount
size
(mm2)
RoHS Distribution
Inventory
ROHM E-Lab.
L level
(V)
H level
(V)
Reset




BD6230F 36 0.5 1 6 to 32 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6231F 36 1 1 6 to 32 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6231HFP 36 1 1 6 to 32 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6232FP 36 2 1 6 to 32 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
BD6232HFP 36 2 1 6 to 32 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6236FP 36 1 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP25 106 Yes -
BD6236FM 36 1 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP-M28 183 Yes -
BD6237FM 36 2 2 6 to 32 0.8 2 1.0 F/R/S/B HSOP-M28 183 Yes -

 

* F=Forward, R=Reverse, S=Standby, B=Brake

H-bridge Drivers
for Brush Motors

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.