ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

H-bridge Driver Series for Brush Motors

BD6220HFP

Inquiries concering our products
   Data Sheet (PDF, 425K)
Package RoHS Quality and reliability information Application notes Design Model

[ Product description ]

ROHM offers a wide lineup of H-bridge drivers in different supply voltages (7V/18V/36V) and output currents (0.5A/1A/2A) to meet the needs of a variety of applications. Our standard products also contain a VREF variable function that contributes to lower power consumption and greater efficiency. In addition, multiple built-in protection circuits (i.e. thermal shutdown, overcurrent, overvoltage) protect the IC and load from damage while ensuring a high degree of reliability.

Specifications
Voltage resistance (V) 18
Output current (A) 0.5
Number of channels 1
Operating condition (V) 6 to 15
Input threshold
voltage (V)
L level 0.8
H level 2
Output On resistance (Ω Typ.) 1.5
Output operation mode Forward/Reverse/
Standby(Idling)/Brake
Package size (mm) 9.395×10.54×1.905
[ Pin Configuration ]
BD6220HFP

Features

・Low standby current
・Compatible with PWM control signal input (20k to 100kHz)
・PWM duty control via VREF voltage setting terminal
・Cross-conduction prevention circuit
・Four protection circuits provided: OCP, OVP, TSD and UVLO

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
style
Package
quantity
Minimum
package quantity
Samples Sales
BD6220HFP-TR HRP7 Active Yes Embossed Tape And Reel 2000 2000 Purchase Inquiry

* Active: Production or current type  Preview: Development


Others

Part No. Voltage
resistance
(V)
Output
current
(A)
CH Operating
condition
(V)
Input threshold
voltage
Output On
resistance
(Ω Typ.)
Output
operation
mode
*
Package Mount
size
(mm2)
RoHS
L level
(V)
H level
(V)
Reset




BD6210F 7 0.5 1 3 to 5.5 0.8 2 1.0 F/R/S/B SOP8 31 Yes
BD6210HFP 7 0.5 1 3 to 5.5 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6211F 7 1 1 3 to 5.5 0.8 2 1.0 F/R/S/B SOP8 31 Yes
BD6211HFP 7 1 1 3 to 5.5 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6212FP 7 2 1 3 to 5.5 0.8 2 0.5 F/R/S/B HSOP25 106 Yes
BD6212HFP 7 2 1 3 to 5.5 0.8 2 0.5 F/R/S/B HRP7 99 Yes
BD6220F 18 0.5 1 6 to 15 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6220HFP 18 0.5 1 6 to 15 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6221F 18 1 1 6 to 15 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6221HFP 18 1 1 6 to 15 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6222FP 18 2 1 6 to 15 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
BD6222HFP 18 2 1 6 to 15 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6230F 36 0.5 1 6 to 32 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6230HFP 36 0.5 1 6 to 32 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6231F 36 1 1 6 to 32 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6231HFP 36 1 1 6 to 32 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6232FP 36 2 1 6 to 32 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
BD6232HFP 36 2 1 6 to 32 0.8 2 1.0 F/R/S/B HRP7 99 Yes
*BD6215FP 7 0.5 2 3 to 5.5 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
*BD6216FP 7 1 2 3 to 5.5 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
*BD6216FM 7 1 2 3 to 5.5 0.8 2 1.0 F/R/S/B HSOP-M28 183 Yes
*BD6217FM 7 2 2 3 to 5.5 0.8 2 0.5 F/R/S/B HSOP-M28 183 Yes
BD6225FP 18 0.5 2 6 to 15 0.8 2 1.5 F/R/S/B HSOP25 106 Yes
BD6226FP 18 1 2 6 to 15 0.8 2 1.5 F/R/S/B HSOP25 106 Yes
*BD6226FM 18 1 2 6 to 15 0.8 2 1.5 F/R/S/B HSOP-M28 183 Yes
NEW
BD6227FM
18 2 2 6 to 15 0.8 2 1.0 F/R/S/B HSOP-M28 183 Yes
*BD6235FP 36 0.5 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP25 106 Yes
BD6236FP 36 1 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP25 106 Yes
BD6236FM 36 1 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP-M28 183 Yes
BD6237FM 36 2 2 6 to 32 0.8 2 1.0 F/R/S/B HSOP-M28 183 Yes
NEW
BD62222HFP
30 2.5 1 6 to 27 0.8 2 1.0 F/R/S/B HRP7 - Yes
NEW
BD62321HFP
36 3 1 6 to 32 0.8 2 1.0 F/R/S/B HRP7 - Yes

Part number with * are under development.

* F=Forward, R=Reverse, S=Standby, B=Brake

H-bridge Drivers

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.