BD6210F
[ Product description ]
ROHM offers a wide lineup of H-bridge drivers in different supply voltages (7V/18V/36V) and output currents (0.5A/1A/2A) to meet the needs of a variety of applications. Our standard products also contain a VREF variable function that contributes to lower power consumption and greater efficiency. In addition, multiple built-in protection circuits (i.e. thermal shutdown, overcurrent, overvoltage) protect the IC and load from damage while ensuring a high degree of reliability.
| Specifications
|
| Voltage resistance (V) |
7 |
| Output current (A) |
0.5 |
| Number of channels |
1 |
| Operating condition (V) |
3 to 5.5 |
Input threshold voltage (V) |
L level |
0.8 |
| H level |
2 |
| Output On resistance (Ω Typ.) |
1.0 |
| Output operation mode |
Forward/Reverse/ Standby(Idling)/Brake |
| Package size (mm) |
5×6.2×1.5 |
|
| [ Pin Configuration ] |
 |
|
Features
・Low standby current
・Compatible with PWM control signal input (20k to 100kHz)
・PWM duty control via VREF voltage setting terminal
・Cross-conduction prevention circuit
・Four protection circuits provided: OCP, OVP, TSD and UVLO
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6210F-E2 |
SOP8 |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|