ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

H-bridge Drivers for Brush Motors

ROHM offers a broad lineup of H bridge drivers in a range of supply voltages, output currents, and channels. Features include VREF-PWM conversion that simplifies operation and saves energy, along with high reliability operation, making them ideal for applications of all types.


H-bridge Drivers for Brush Motors
The Motor Driver Quick Search

The Motor Driver Quick Search searches from among the series listed below.
H-bridge Drivers for Brush Motors / Reversible Motor Drivers for Brush Motors

Broad Lineup H-bridge Drivers for Brush Motors

Series Selection lineup  

H-bridge Drivers for Brush Motors

Part No. Voltage
resistance
(V)
Output
current
(A)
CH Operating
condition
(V)
Input threshold
voltage
Output On
resistance
(Ω Typ.)
Output
operation
mode
*
Package Mount
size
(mm2)
RoHS Distribution
Inventory
ROHM E-Lab.
L level
(V)
H level
(V)
Reset




BD6230F 36 0.5 1 6 to 32 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6231F 36 1 1 6 to 32 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6231HFP 36 1 1 6 to 32 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6232FP 36 2 1 6 to 32 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
BD6232HFP 36 2 1 6 to 32 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6236FP 36 1 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP25 106 Yes -
BD6236FM 36 1 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP-M28 183 Yes -
BD6237FM 36 2 2 6 to 32 0.8 2 1.0 F/R/S/B HSOP-M28 183 Yes -
BD62321HFP 36 3 1 6 to 32 0.8 2 1.0 F/R/S/B HRP7 99 Yes -
BD62222HFP 30 2.5 1 6 to 27 0.8 2 1.0 F/R/S/B HRP7 99 Yes -
NEW
BD65491FV
20 1.2 1 1.8 to 16 0.5 1.45 0.35 F/R/S/B SSOP-B16 32 Yes -
NEW
BD65492MUV
20 1 2 1.8 to 16 0.5 1.45 0.9 F/R/S/B VQFN024V4040 16 Yes -
BD6220F 18 0.5 1 6 to 15 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6221F 18 1 1 6 to 15 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6222FP 18 2 1 6 to 15 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
BD6222HFP 18 2 1 6 to 15 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6225FP 18 0.5 2 6 to 15 0.8 2 1.5 F/R/S/B HSOP25 106 Yes -
BD6226FP 18 1 2 6 to 15 0.8 2 1.5 F/R/S/B HSOP25 106 Yes -
BD6210F 7 0.5 1 3 to 5.5 0.8 2 1.0 F/R/S/B SOP8 31 Yes
BD6210HFP 7 0.5 1 3 to 5.5 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6211F 7 1 1 3 to 5.5 0.8 2 1.0 F/R/S/B SOP8 31 Yes
BD6211HFP 7 1 1 3 to 5.5 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6212FP 7 2 1 3 to 5.5 0.8 2 0.5 F/R/S/B HSOP25 106 Yes
BD6212HFP 7 2 1 3 to 5.5 0.8 2 0.5 F/R/S/B HRP7 99 Yes

 

* F=Forward, R=Reverse, S=Standby, B=Brake

H-bridge Drivers
for Brush Motors

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.