ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

H-bridge Drivers Series

DC brush motors are enjoying widespread use in a number of devices, including AV equipment such as DC/DVD players and in business environments (i.e. printers). ROHM offers a wide lineup of H bridge drivers in different supply voltages (7V/18V/36V resistances), a range of output currents (Iomax=0.5A, 1A, and 2A) for wide applicability.
A new approach was used regarding variable VREF, resulting in lower power consumption and greater efficiency.
In addition, multiple protection circuits (Under Voltage Lock Out, Thermal Shutdown, Overcurrent/Overvoltage protection) are built in to protect both the IC and load from damage, ensuring a greater degree of reliability.

ROHM H-bridge Drivers Series
intelligent PWM

H-bridge Drivers for Brush Motors

Family Voltage
resistance
(V)
Output
current
(A)
CH Operating
condition
(V)
Input threshold
voltage
Output On
resistance
(Ω Typ.)
Output
operation
mode
*
Package Mount
size
(mm2)
RoHS
L level
(V)
H level
(V)
Reset




BD6210F 7 0.5 1 3 to 5.5 0.8 2 1.0 F/R/S/B SOP8 31 Yes
BD6210HFP 7 0.5 1 3 to 5.5 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6211F 7 1 1 3 to 5.5 0.8 2 1.0 F/R/S/B SOP8 31 Yes
BD6211HFP 7 1 1 3 to 5.5 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6212FP 7 2 1 3 to 5.5 0.8 2 0.5 F/R/S/B HSOP25 106 Yes
BD6212HFP 7 2 1 3 to 5.5 0.8 2 0.5 F/R/S/B HRP7 99 Yes
BD6220F 18 0.5 1 6 to 15 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6220HFP 18 0.5 1 6 to 15 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6221F 18 1 1 6 to 15 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6221HFP 18 1 1 6 to 15 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6222FP 18 2 1 6 to 15 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
BD6222HFP 18 2 1 6 to 15 0.8 2 1.0 F/R/S/B HRP7 99 Yes
BD6230F 36 0.5 1 6 to 32 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6230HFP 36 0.5 1 6 to 32 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6231F 36 1 1 6 to 32 0.8 2 1.5 F/R/S/B SOP8 31 Yes
BD6231HFP 36 1 1 6 to 32 0.8 2 1.5 F/R/S/B HRP7 99 Yes
BD6232FP 36 2 1 6 to 32 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
BD6232HFP 36 2 1 6 to 32 0.8 2 1.0 F/R/S/B HRP7 99 Yes
*BD6215FV 7 0.5 2 3 to 5.5 0.8 2 1.0 F/R/S/B SSOP-B24 59 Yes
*BD6215FP 7 0.5 2 3 to 5.5 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
*BD6216FP 7 1 2 3 to 5.5 0.8 2 1.0 F/R/S/B HSOP25 106 Yes
*BD6216FM 7 1 2 3 to 5.5 0.8 2 1.0 F/R/S/B HSOP-M28 183 Yes
*BD6217FM 7 2 2 3 to 5.5 0.8 2 0.5 F/R/S/B HSOP-M28 183 Yes
*BD6225FV 18 0.5 2 6 to 15 0.8 2 1.5 F/R/S/B SSOP-B24 59 Yes
*BD6225FP 18 0.5 2 6 to 15 0.8 2 1.5 F/R/S/B HSOP25 106 Yes
BD6226FP 18 1 2 6 to 15 0.8 2 1.5 F/R/S/B HSOP25 106 Yes
*BD6226FM 18 1 2 6 to 15 0.8 2 1.5 F/R/S/B HSOP-M28 183 Yes
*BD6227FM 18 2 2 6 to 15 0.8 2 1.0 F/R/S/B HSOP-M28 183 Yes
*BD6235FV 36 0.5 2 6 to 32 0.8 2 1.5 F/R/S/B SSOP-B24 59 Yes
*BD6235FP 36 0.5 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP25 106 Yes
*BD6236FP 36 1 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP25 106 Yes
*BD6236FM 36 1 2 6 to 32 0.8 2 1.5 F/R/S/B HSOP-M28 183 Yes
*BD6237FM 36 2 2 6 to 32 0.8 2 1.0 F/R/S/B HSOP-M28 183 Yes

Part number with * are under development.

* F=Forward, R=Reverse, S=Standby, B=Brake

H-bridge Drivers
News

H-bridge Drivers
Cross Reference

Find a ROHM product similar to the competitor product. Simply enter the part number and click the Search button.